|
Part Number
|
Status
|
![]()
Sub Family
|
|
ADC: Sampling Rate (KSPS)
|
ADC: Analog Input Range (min) (V)
|
ADC: Analog Input Range (max) (V)
|
ADC: DNL (+/- LSB)
|
ADC: INL (+/-LSB)
|
DAC: Resolution (Bits)
|
DAC
|
DAC: Settling Time (uS)
|
DAC: Output Full Scale (min) (V)
|
DAC: Output Full Scale (max) (V)
|
DAC: DNL (+/- LSB)
|
DAC: INL (+/- LSB)
|
OPA (#)
|
OPA: Common-Mode Input (min) (V)
|
OPA: Common-Mode Input (max) (V)
|
OPA: Input Offset Voltage (+/- mV)
|
OPA: Input Offset Drift (+/- uV Degrees C)
|
OPA: Input Bias Current (+/- nA)
|
OPA: V Output Swing from Rail (mV)
|
OPA: CMRR (dB)
|
OPA: Open Loop Gain (dB)
|
OPA: GBW (MHz)
|
OPA: Slew Rate (V/uS)
|
Reference: Type
|
Reference: Voltage Range (V)
|
Reference: Output (V)
|
Digital Interface
|
Power Supply: AVdd (V)
|
Power Supply: DVdd (V)
|
Power Supply: BVdd (V)
|
Power Supply: Iq Current (mA)
|
Special Function
|
ADC Resolution (Bits)
|
Pin/Package
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Thermal Shutdown
|
ADC: Channels (#)
|
Approx. Price (US$)
|
![]()
Description
|
|
|
AMC7820
|
ACTIVE
|
ANALOG MONITOR AND CONTROL CIRCUIT
|
|
100
|
0
|
5
|
1
|
1
|
12
|
3
|
3
|
0
|
2.5/ 5.0
|
0.2
|
4
|
9
|
-0.2
|
3.8
|
0.5
|
2
|
0.002
|
40
|
90
|
120
|
3
|
1.2
|
Int and Ext
|
2.5
|
2.5
|
SPI, Serial Clock up to 30 MHz, 3V/5V Logic
|
5
|
5
|
5
|
10
|
Programmable Current Source up to 1 mA
|
12
|
48TQFP
|
-40 to 85
|
Catalog
|
1
|
No
|
8
|
4.7
|
Analog Monitoring and Control Circuitry
|