Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Power Substation Control
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS715A33
ACTIVE
SINGLE CHANNEL LDO
24
0.08
1
3.3
3.3
0.47
Ceramic
670
0.0032
3.3
4
-40 to 125,-40 to 85
Catalog
1
2.5
6WSON , 8VSON
0.44
Single Output LDO, 80mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current
TPS79201
ACTIVE
SINGLE CHANNEL LDO
5.5
0.1
1
1
Ceramic
55
0.185
2
-40 to 125
Catalog
1
2.7
1.2
5.5
6SOT
0.4
Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR
TPS79301
ACTIVE
SINGLE CHANNEL LDO
5.5
0.2
1
2.2
Ceramic
77
0.18
2
-40 to 85
Catalog
1
2.7
1.2
5.5
6SOT
0.23
Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
TPS79501
ACTIVE
SINGLE CHANNEL LDO
5.5
0.5
1
1
Ceramic
105
0.265
3
Catalog
1
2.7
1.2
5.5
6SOT , 8VSON
1.05
Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR
TPS79601
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
1
Ceramic
200
0.31
2
-40 to 125
Catalog
1
2.7
1.2
5.5
5PFM , 6SOT , 8VSON
1.1
Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR