Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Power Substation Control
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Thermal Shutdown
ESD (kV)
Signaling Rate (Mbps)
Drivers Per Package
Operating Temp Range (Celsius)
TTL/CMOS Input Threshold
Datarate (Mbps)
Channel Configuration
Rating
Fault Protection (V)
# of TX/RX
Number of Channels
VCC (min) (V)
VCC (max) (V)
Receivers Per Package
Supply Voltage(s) (V)
ICC (max) (mA)
Temp Range (C)
Fail Safe
Number of Nodes
Duplex
Insulation Rating (VRMS)
Isolated
Common Mode Range
Priority (type 2)
Footprint
Prop Delay (max) (ns)
Input Noise Filter
Pin/Package
Approx. Price (US$)
Description
ISO1050
NEW
ACTIVE
ISOLATORS
Yes
8
1
1
-55 to 105
TTL
1
CAN
Catalog
-27 to 40
CAN
CAN
8SOP
1.55
Isolated 5-V CAN Transceivers
ISO1176
ACTIVE
ISOLATORS
Yes
16
40
1
-40 to 85
TTL
40
RS-485
Catalog
-9 to 14
1 TX / 1 RX
Profibus
4.75
5.25
1
5
75
-40 to 85
Idle, Open, Short
256
Half
2500
Yes
-7 to 12
3
16SOIC
3.35
Isolated PROFIBUS RS-485 Transceiver
ISO3082
ACTIVE
ISOLATORS
Yes
16
0.2
1
-40 to 85
TTL
0.2
RS-485
Catalog
-9 to 14
1 TX / 1 RX
RS-485
4.5
5.5
1
5
15
-40 to 85
Idle, Open, Short
256
Half
2500
Yes
-7 to 12
3
16SOIC
2.6
Isolated 5-V Full & Half-Duplex RS-485 Transceivers
ISO7242C
ACTIVE
ISOLATORS
No
-40 to 125
TTL
25
2/2
Catalog
4
3.3, 5
2500
1
ADuM1402
42
Yes
16SOIC
2.9
Quad Channel, 2/2, 25Mbps, Digital Isolator