Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Analog Input BW (MHz)   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   Reference: Type   ADC Resolution (Bits)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Unipolar   Single-Ended   Diff Ended   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   ENOB (Bits)   Serial, SPI   No. of Supplies   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (SE)   Sample Rate (max)   SNR (typ) (dB)   Operating Temp Range (Celsius)   # DACs / # ADCs   Rating   Reference Mode   Priority (type 2)   Architecture   SNR (dB)   Comments   Bipolar Input Type   # Input Channels (Diff)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS8319 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1.5 SPI 15 16 No Voltage 0.0023 116 Voltage 16 18 500000 1 Yes Yes No Vref 96 16 15.29 Yes 2 Single 4.5 5.5 2.375 5.5 1 500kSPS 93.9 -40 to 85 1 Catalog Ext 1 SAR 10VSON ,  10VSSOP 8.0 Precision 16-Bit SAR w/ SPI interface in MSOP-10
ADS8326 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1.5 16 No Voltage 0.0023 103 EXT 10 250000 1 Yes Yes No Vref 91 16 Yes 1 Single 2.7 5.5 2.7 5.5 1 250kSPS 91.5 -40 to 85 Catalog Ext 1 SAR 8VSON ,  8VSSOP 5.0 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
ADS8365 ACTIVE ANALOG TO DIGITAL CONVERTER 1.5 4 Parallel 10 16 No Voltage 0.0061 95 Int 190 250000 6 +/-2.5V at +2.5V 87 14 14.16 2 Single 4.75 5.25 2.7 5.5 250kSPS -40 to 85 Catalog Int and Ext 1 SAR 88 250 kSPS per channel Pseudo 6 64TQFP 16.25 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC