Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Digital Radio
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Analog Input BW (MHz)
Resolution (Bits)
Thermal Shutdown
Input Type
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Bipolar Input Type
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (SE)
# Input Channels (Diff)
Sample Rate (max)
SNR (dB)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Architecture
INL (+/- %) (max)
Reference Mode
Pin/Package
Approx. Price (US$)
Description
ADS5204-Q1
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
1.5
300
10
No
Voltage
73
275
40000000
2
Pseudo
2V (p-p)
60
10
9.7
1
0
3.6
0
3.6
2
2
40MSPS
60.5
-40 to 85
Automotive
1
Pipeline
48TQFP
16.1
Automotive Catalog Dual 10-Bit 40MSPS Low-Power ADC With PGA
TLC2543-Q1
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
1
12
No
Voltage
5
66000
11
Vref
12
1
4.5
5.5
4.5
5.5
11
66kSPS
-40 to 85
Automotive
1
SAR
0.024
Ext
20SSOP
5.6
Automotive Catalog 12-Bit Analog-to-Digital Converters With Serial Control and 11 Analog Inputs
TLV1548-Q1
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
1
10
No
Voltage
85000
VREF
10
1
2.7
5.5
2.7
5.5
8
85kSPS
-40 to 125
Automotive
1
SAR
20SSOP
2.9
Automotive Catalog Low-Voltage 10-Bit Analog-to-Digital Converter w/Serial Control & 8 Analog Input
TLV5535-Q1
ACTIVE
ANALOG TO DIGITAL CONVERTER
2.4
2.4
600
8
No
Voltage
58
106
35000000
1
Pseudo
1V / 1.6V(p-p)
46
7.4
1
3
3
3.6
1
35MSPS
46.5
-40 to 85
Automotive
1
Pipeline
Ext
28TSSOP
3.55
Automotive Catalog 8 Bit, 35 MSPS ADC Single Ch., Low Power