Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
STB / DVR / Streaming Media
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Frequency (MHz)
I2C
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
USB
McASP
CPU
Video Port (Configurable)
EMAC
Operating Temp Range (Celsius)
SPI
Serial I/O
Parallel I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Hardware Accelerators
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
Total On-Chip Memory (KB)
On-Chip L2/SRAM
PCI
RISC Frequency (MHz)
ATA/CF
VLYNQ
Rating
Hardware Coprocessor
CRGEN
VDCE
Transport Stream Interface
Pin/Package
Approx. Price (US$)
Description
TMS320DM6467
ACTIVE
TMS320DM646x SOCs
529FCBGA
66.85
Digital Media System-on-Chip
TMS320DM6467-594
ACTIVE
TMS320DM646x SOCs
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
594
1
2
1.2 V,1.05 V (SmartReflex)
1.8 V,3.3 V
1 32/16-Bit
1
2
1 C64x+; 1 ARM9; DaVinci High Definition Video
VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display
10/100/1000
-40 to 105,0 to 85
1
McASP,I2C,SPI,UART,VLYNQ
ATA,HPI,PCI
Video Port,EMAC,USB,PWM,SmartReflex
64 KB (DSP),56 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (297 MHz)
4752
VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering
0 to 85,-40 to 105
8 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD
3
256
128 KB (DSP)
1 32-Bit [33 MHz]
297
ATA
1
Catalog
2 HDVICPs
2
1
2 TSIF for MPEG Transport Stream Input and Output
529FCBGA
66.85
Digital Media System-on-Chip
TMS320DM6467-729
ACTIVE
TMS320DM646x SOCs
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
729
1
2
1.2 V
1.8 V,3.3 V
1 32/16-Bit
1
2
1 C64x+; 1 ARM9; DaVinci High Definition Video
VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display
10/100/1000
-40 to 85,0 to 85
1
McASP,I2C,SPI,UART,VLYNQ
ATA,HPI,PCI
Video Port,EMAC,USB,PWM
64 KB (DSP),56 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (310.5 MHz)
5832
VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering
0 to 85,-40 to 85
8 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD
3
256
128 KB (DSP)
1 32-Bit [33 MHz]
364.5
ATA
1
Catalog
2 HDVICPs
2
1
2 TSIF for MPEG Transport Stream Input and Output
529FCBGA
83.55
Digital Media System-on-Chip