Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Digital Still Camera
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
ADC
Interface
RAM (Bytes)
Timers
GPIO
Type of Program Memory
Program Memory (kB)
I/O Pins
Generation
Frequency (MHz)
Other Integrated Peripherals
Operating Temp Range (Celsius)
RAM
Flash
Rating
Package Area (mm2)
Active Mode Current Consumption (typ) (mA)
Standby Mode Current Consumption (typ) (uA)
LCD Segments
ADC Resolution (Bits)
ADC Channels
Pin/Package
Approx. Price (US$)
Description
MSP430F412
ACTIVE
4XX 8/16MHZ LCD SERIES
Slope
Timer UART
256
1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR)
48
Flash
4
48
MSP430x4xx - Flash/ROM LCD
8
Analog Comparator, SVS
-40 to 85
256 B
4 KB
Catalog
100,81
0.2
0.7
96
64LQFP , 64VQFN
1.55
16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator, 96 segment LCD
MSP430F413
ACTIVE
4XX 8/16MHZ LCD SERIES
Slope
Timer UART
256
1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR)
48
Flash
8
48
MSP430x4xx - Flash/ROM LCD
8
Analog Comparator, SVS
-40 to 85
256 B
8 KB
Catalog
100,81
0.2
0.7
96
64LQFP , 64VQFN
1.6
16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD
MSP430F435
ACTIVE
4XX 8/16MHZ LCD SERIES
12-bit SAR
1 USART (SPI or UART)
512
1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)
48
Flash
16
48
MSP430x4xx - Flash/ROM LCD
8
Analog Comparator, SVS
-40 to 85
512 B
16 KB
Catalog
196,144
0.28
1.1
128, 160
12
8
100LQFP , 80LQFP
3.75
16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD