Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Digital Still Camera
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Output Voltage (max) (V)
Duty Cycle (max) (%)
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Output Capacitor (uF)
Priority (Used for PQS)
Topology
Shutdown Current (typ) (uA)
Operating Temp Range (Celsius)
Type
LED (#)
LED Configuration
Over-Voltage Protection (min) (V)
Peak Efficiency (%)
Rating
Priority (type 2)
Regulated Outputs (#)
Pin/Package
Approx. Price (US$)
Description
TPS61043
ACTIVE
WHITE LED DRIVERS
16.9
88
0.038
1.8
6
0.03
1000
1.8
16.9
0.5
1
3
Boost
0.1
-40 to 85
Inductive
4
Series
17
85
Catalog
1
1
8VSON
0.75
TPS61043: Constant Current LED Driver
TPS61045
ACTIVE
WHITE LED DRIVERS
28
88
0.04
1.8
6
0.02
1000
1.8
28
0.45
1
2
Boost
0.1
-40 to 85
Inductive
1 OLED or 6
Series
Catalog
1
1
8VSON
0.9
28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable
TPS61060
ACTIVE
WHITE LED DRIVERS
15
95
1
2.7
6
0.06
1200
2.7
15
0.4
0.22
2
Boost
1
-40 to 85
Inductive
3
Series
14
83
Catalog
1
1
8DSBGA , 8VSON
0.85
15V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies
TPS61160
ACTIVE
WHITE LED DRIVERS
26
93
1.5
2.7
18
600
2.7
26
0.7
10
3
Boost
1
-40 to 85
Inductive
6
Series
26
90
Catalog
1
6WSON
0.75
White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package
TPS61165
ACTIVE
WHITE LED DRIVERS
38
93
1.5
3
18
1200
3
38
1.2
10
3
Boost
1
-40 to 85
Inductive
10
Series
38
90
Catalog
1
6WSON
1.1
High Brightness White LED Driver in 2mm x 2mm QFN Package