Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Digital Still Camera
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS61020
ACTIVE
STEP-UP REGULATORS
0.025
0.9
6.5
1.2
720
1.8
5.5
1.5
3
Boost
1
-40 to 85
Catalog
1
100
10VSON
1.05
Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10
TPS61070
ACTIVE
STEP-UP REGULATORS
0.019
0.9
5.5
0.5
1200
1.8
5.5
0.7
3
Boost
1
-40 to 85
Catalog
1
100
6SOT
0.8
Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23