Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Vout (min) (V)   Vout (max) (V)   Switch Current Limit (typ) (A)   Priority (Used for PQS)   Topology   Regulated Outputs (#)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Duty Cycle (max) (%)   Preset Vout (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS62240 ACTIVE STEP-DOWN REGULATORS 0.015 2 6 0.3 2250 0.6 6 0.7 3 Buck 1 -40 to 85 Catalog 1 100 5SOT ,  6WSON 0.9 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
TPS63001 ACTIVE BUCK-BOOST REGULATORS 0.03 1.8 5.5 1.2 1500 3.3 3.3 1.8 3 Buck/Boost 1 -40 to 85 Catalog 1 100 3.3 10VSON 2.15 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN