Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Intelligent Occupancy Sensing
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Frequency (MHz)
I2C
McBSP
PWM
Core Supply (Volts)
IO Supply (Volts)
McASP
CPU
Video Port (Configurable)
EMAC
Operating Temp Range (Celsius)
Serial I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
Total On-Chip Memory (KB)
CAN
On-Chip L2/SRAM
Rating
Pin/Package
Approx. Price (US$)
Description
TMS320DM6431
ACTIVE
TMS320DM643x DSPS
361NFBGA
376BGA
11.25
Digital Media Processor
TMS320DM6431-300
ACTIVE
TMS320DM643x DSPS
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
300
1
1
3
1.2 V
1.8 V,3.3 V
1
1 C64x+; DaVinci Video
1 Dedicated Input
10/100
-40 to 125
McBSP,McASP,I2C,UART,HECC
Video Port,EMAC
64 KB
1 8-Bit EMIFA,1 16-Bit DDR2
2400
0 to 90,-40 to 125
64 KB (Boot)
Async SRAM,DDR2 SDRAM,NAND Flash
1
192
1 HECC
64 KB
Catalog
361NFBGA
12.6
Digital Media Processor