Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Intelligent Occupancy Sensing
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS73018
ACTIVE
SINGLE CHANNEL LDO
5.5
0.2
1
1.8
1.8
2.2
Ceramic
120
0.18
1.8
2
-40 to 85
Catalog
1
2.7
5DSBGA , 5SOT
0.23
Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise