Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Thermal Shutdown   Vout (min) (V)   Vout (max) (V)   Topology   Regulated Outputs (#)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Duty Cycle (max) (%)   Vout2 (min) (V)   Vout2 (max) (V)   Iout2 (A)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS40021 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 2.25 5.5 25 1000 Yes 0.7 4 Buck 1 -40 to 85 Catalog 1 85 16HTSSOP 1.15 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink
TPS40057 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 8 40 20 1000 Yes 0.7 35 Buck 1 -40 to 85 Catalog 1 85 16HTSSOP 1.65 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
TPS40075 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 4.5 28 20 1000 Yes 0.7 23 Buck 1 -40 to 85 Catalog 1 84 20VQFN 1.6 Wide Input Synchronous Buck Controller with Voltage Feed Forward
TPS51220 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.3 4.5 28 20 1000 Yes 1 12 Buck,D-CAP™ Mode 2 -40 to 85 Catalog 1 99 1 12 20 32VQFN 2.25 Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller