Block Diagrams

9 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 9 of 9 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (max) (V)   Iout (max) (A)   Regulated Outputs (#)   Output Capacitor (uF)   Output Capacitor Type   Vdo (typ) (mV)   Iq (typ) (mA)   Accuracy (%)   Adj Output Options (V)   Vout Adj (min) (V)   Vout Adj (max) (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Vdo (max) (V)   Vout (min) (V)   Vout (max) (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS71701 ACTIVE SINGLE CHANNEL LDO 6.5 0.15 1 1 Ceramic 170 0.05 3 0.9 to 6.2 0.9 6.2 -40 to 125 Catalog 1 2.5 5SOT ,  6WSON 0.36 Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator
TPS73001 ACTIVE SINGLE CHANNEL LDO 5.5 0.2 1 2.2 Ceramic 120 0.18 2 1.22 5.5 -40 to 85 Catalog 1 2.7 6SOT 0.23 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise
TPS73101 ACTIVE SINGLE CHANNEL LDO 5.5 0.15 1 Capacitor Free 30 0.4 1 1.2 5.5 -40 to 85 Catalog 1 1.7 5SOT 0.45 Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS73201 ACTIVE SINGLE CHANNEL LDO 5.5 0.25 1 Capacitor Free 40 0.4 1 1.2 5.5 -40 to 85 Catalog 1 1.7 5SOT ,  6SOT ,  8VSON 0.65 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS73401 ACTIVE SINGLE CHANNEL LDO 6.5 0.25 1 2 Ceramic 125 44 2 1.25 to 6.3 1.25 6.3 -40 to 125 Catalog 1 2.7 0.219 5SOT ,  6WSON 0.4 Single Output LDO, 250mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
TPS73501 NEW ACTIVE SINGLE CHANNEL LDO 6.5 0.5 1 2 Ceramic 250 0.045 2 1.25 to 6.2 1.25 6 -40 to 125 Catalog 1 2.7 0.438 8VSON 0.95 Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
TPS73601 ACTIVE SINGLE CHANNEL LDO 5.5 0.4 1 Capacitor Free 75 0.3 1 1.2 5.5 -40 to 85 Catalog 1 1.7 5SOT ,  6SOT ,  8VSON 0.85 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
TPS79901 ACTIVE SINGLE CHANNEL LDO 6.5 0.2 1 2.2 Ceramic 90 0.04 2 1.193 6.5 -40 to 85 Catalog 1 2.7 5DSBGA ,  5SOT ,  6WSON 0.3 Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR
TPS7A4501 ACTIVE SINGLE CHANNEL LDO 20 1.5 1 10 Ceramic 300 1 1.21 -40 to 125 Catalog 1 2.1 0.450 1.21 20 5PFM ,  6SOT 1.3 Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response