|
Part Number
|
Status
|
![]()
Sub Family
|
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Resolution (Bits)
|
Thermal Shutdown
|
Input Type
|
INL (+/- %) (max)
|
SFDR (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Bipolar Input Type
|
Single-Ended
|
Diff Ended
|
Input Configuration Range
|
SINAD (dB)
|
No Missing Codes (Bits)
|
Serial, SPI
|
No. of Supplies
|
Single/Dual Analog Supply
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
SNR (typ) (dB)
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
Architecture
|
Unipolar
|
# Input Channels (SE)
|
SNR (dB)
|
Analog Input BW (MHz)
|
ENOB (Bits)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS8317
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.5
|
16
|
No
|
Voltage
|
0.0023
|
103
|
int/ext
|
10
|
250000
|
1
|
Pseudo
|
No
|
Yes
|
+/-Vref at +Vref
|
91
|
16
|
Yes
|
1
|
Single
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
250kSPS
|
91.5
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
|
|
|
|
|
8VSON
,
8VSSOP
|
5.0
|
16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
|
|
|
ADS8326
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.5
|
16
|
No
|
Voltage
|
0.0023
|
103
|
EXT
|
10
|
250000
|
1
|
|
Yes
|
No
|
Vref
|
91
|
16
|
Yes
|
1
|
Single
|
2.7
|
5.5
|
2.7
|
5.5
|
|
250kSPS
|
91.5
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
Yes
|
1
|
|
|
|
8VSON
,
8VSSOP
|
5.0
|
16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
|
|
|
ADS8482
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1.5
|
2.5
|
18
|
No
|
Voltage
|
0.001
|
123
|
Internal
|
225
|
1000000
|
1
|
Pseudo
|
No
|
Yes
|
Vref
|
99
|
18
|
|
2
|
Single
|
4.75
|
5.25
|
2.7
|
5.25
|
1
|
1MSPS
|
|
-40 to 85
|
Catalog
|
Int and Ext
|
1
|
SAR
|
|
|
99
|
|
|
48VQFN
|
20.25
|
18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
|
|
|
ADS8484
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
+1.5 , -1
|
2.5
|
18
|
No
|
Voltage
|
0.001
|
121
|
Internal / External
|
235
|
1250000
|
1
|
|
|
Yes
|
Vref
|
97
|
18
|
|
2
|
Single
|
4.75
|
5.25
|
2.7
|
5.25
|
1
|
1.25MSPS
|
98.5
|
-40 to 85
|
Catalog
|
Int and Ext
|
1
|
SAR
|
|
|
97
|
15
|
16
|
48VQFN
|
21.25
|
18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
|
 |