Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
CT Scanner
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
rDS(on) per FET (typ) (mOhms)
Vin (min) (V)
Operating Temp Range (Celsius)
Continuous Current (max) (A)
Number of Switches
Enable
Rating
Current Limit (A)
Priority (type 2)
Vin (max) (V)
Current Limit Topology
Current Limit Accuracy @ 1A
Pin/Package
Approx. Price (US$)
Description
TPS2041B
ACTIVE
USB POWER SWITCHES
70
2.7
-40 to 85
0.5
1
Active Low
Catalog
1
1
5.5
5SOT , 8HTSSOP , 8SOIC
0.5
Single-Channel Current-Limited Power Distribution Switch
TPS2051B
ACTIVE
USB POWER SWITCHES
70
2.7
-40 to 85
0.5
1
Active High
Catalog
1
1
5.5
5SOT , 8HTSSOP , 8SOIC
0.5
Single, Current-Limited, Power-Distribution Switch
TPS2550
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.1
1
Active Low
Catalog
0.1 to 1.1
1
6.5
Constant-Current
+/-30% (700mA min / 1300mA max)
6SOT , 6WSON
0.7
Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
TPS2552
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.5
1
Active Low
Catalog
0.075 to 1.7
1
6.5
Constant-Current
+/-7.5% (925mA min / 1075mA max)
6SOT , 6WSON
0.75
Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
TPS2553
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.5
1
Active High
Catalog
0.075 to 1.7
1
6.5
Constant-Current
+/-7.5% (925mA min / 1075mA max)
6SOT , 6WSON
0.75
Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch