|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Switching Frequency (typ) (kHz)
|
Switch Current Limit (typ) (A)
|
Priority (Used for PQS)
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (max) (A)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS40057
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
8
|
40
|
20
|
1000
|
Yes
|
0.7
|
35
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
16HTSSOP
|
1.65
|
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
|
|
|
TPS40061
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
10
|
55
|
10
|
1000
|
Yes
|
0.7
|
45
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
100
|
|
|
|
|
|
|
16HTSSOP
|
1.45
|
Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink
|
|
|
TPS40190
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
2.5
|
4.5
|
15
|
20
|
300
|
No
|
0.6
|
12.75
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
10VSON
|
1.0
|
Low Pin Count Synchronous Buck DC/DC Controller
|
|
|
TPS40192
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
4.5
|
18
|
15
|
600
|
Yes
|
0.591
|
14.4
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
10VSON
|
1.05
|
4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good
|
|
|
TPS40193
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
4.5
|
18
|
20
|
300
|
Yes
|
0.591
|
14.4
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
10VSON
|
1.05
|
4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good
|
|
|
TPS5431
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
23
|
3
|
|
Yes
|
1.23
|
20
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
87
|
500
|
4
|
|
|
|
|
8HSOP
|
1.75
|
5.5-V to 23-V, 3-A Step-Down SWIFT™ Converter
|
|
|
TPS54331
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.11
|
3.5
|
28
|
3
|
|
Yes
|
0.8
|
25
|
Buck
|
1
|
-40 to 150
|
Catalog
|
1
|
90
|
570
|
|
2
|
|
|
|
8SOIC
|
1.35
|
3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
|
|
|
TPS54383
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
1.8
|
4.5
|
28
|
3
|
|
yes
|
0.8
|
25.2
|
Buck
|
2
|
-40 to 125
|
Catalog
|
1
|
90
|
300
|
4.5
|
|
0.8
|
25.2
|
3
|
14HTSSOP
|
2.65
|
Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz
|
|
|
TPS54386
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
1.8
|
4.5
|
28
|
3
|
|
yes
|
0.8
|
25.2
|
Buck
|
2
|
-40 to 125
|
Catalog
|
1
|
85
|
600
|
4.5
|
2
|
0.8
|
25.2
|
3
|
14HTSSOP
|
2.65
|
Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz
|
|
|
TPS5450
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
5
|
500
|
|
1.22
|
31
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
89
|
|
6
|
1
|
|
|
|
8HSOP
|
2.25
|
5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter
|
 |