Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
DVD Recorder & Player
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Pin/Package
Approx. Price (US$)
Description
TPS74201
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Capacitor Free
55
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
20VQFN , 7PFM
2.0
Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart
TPS74301
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Capacitor Free
55
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
20VQFN , 7PFM
2.0
Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable Powerup Sequencing
TPS74401
ACTIVE
SINGLE CHANNEL LDO
5.5
3
1
Capacitor Free
115
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
0.8
3.5
20VQFN , 7PFM
2.75
Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
TPS74701
ACTIVE
SINGLE CHANNEL LDO
5.5
0.5
1
Ceramic
50
1
2
0.8
3.6
-40 to 125
Catalog
1
0.8
2.2
10VSON
1.0
Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS74801
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Ceramic
60
1
2
0.8
3.6
-40 to 125
Catalog
1
0.8
2.2
10VSON , 20VQFN
1.25
Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS74901
ACTIVE
SINGLE CHANNEL LDO
5.5
3
1
Ceramic
120
3
2
0.8
3.6
-40 to 125
Catalog
1
0.8
2.2
20VQFN , 7PFM
2.0
Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start