Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (min) (V)   Vin (max) (V)   Switching Frequency (max) (kHz)   Thermal Shutdown   Topology   Regulated Outputs (#)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Duty Cycle (max) (%)   Iout (max) (A)   Vout (min) (V)   Vout (max) (V)   Iq (typ) (mA)   Vout2 (min) (V)   Vout2 (max) (V)   Iout2 (A)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS51113 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 4.5 13.2 300 Yes Buck 1 -40 to 85 Catalog 1 72 10VSON 0.99 4.5V to 13.2V Synchronous Buck Controller with High Current Gate Driver, 300kHz
TPS51117 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.8 28 550 Yes Buck,D-CAP™ Mode 1 -40 to 85 Catalog 1 95 10 0.76 5.5 14TSSOP ,  14VQFN 1.2 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
TPS51124 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 3 28 420 Yes Buck,D-CAP™ Mode 2 -40 to 85 Catalog 1 88 15 0.76 5.5 0.35 0.76 5.5 20 24VQFN 2.1 Dual, Synchronous Step Down Controller for Low Voltage System Power