|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (A)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS51123
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.55
|
5.5
|
28
|
20
|
460
|
Yes
|
2.0
|
5.5
|
2.0
|
5.5
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
93
|
24VQFN
|
2.15
|
Dual-Synchronous, Step-Down Controller w/ Out-of-Audio Operation, 100-mA LDOs for Notebook Sys. Pwr
|
|
|
TPS51125
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.55
|
5.5
|
28
|
20
|
460
|
Yes
|
2
|
5.5
|
2
|
5.5
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
93
|
24VQFN
|
2.15
|
Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs
|
|
|
TPS51220
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.3
|
4.5
|
28
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
32VQFN
|
2.25
|
Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller
|
|
|
TPS51220A
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.3
|
4.5
|
32
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
32WQFN
|
2.25
|
Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Pwr Controller
|
|
|
TPS51221
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.3
|
4.5
|
28
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
32WQFN
|
2.25
|
Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Power Dual Controller
|
|
|
TPS51222
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
4.5
|
32
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
32WQFN
|
3.0
|
Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Power Controller
|
 |