Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Solid State Drive: Internal/External
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Switch Current Limit (typ) (A)
Iout2 (max) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (max) (kHz)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS54383
ACTIVE
STEP-DOWN REGULATORS
1.8
4.5
28
3
300
yes
0.8
25.2
0.8
25.2
4.5
3
Buck
2
-40 to 125
Catalog
1
90
14HTSSOP
2.65
Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz
TPS54418
ACTIVE
STEP-DOWN REGULATORS
0.6
2.95
6
4
yes
0.8
4.5
5
Buck
1
-40 to 150
Catalog
98
2000
3
16WQFN
2.15
2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFTâ„¢ DCDC Converter
TPS55386
ACTIVE
STEP-DOWN REGULATORS
1.8
4.5
28
3
600
yes
0.8
25.2
0.8
25.2
4.5
3
Buck
2
-40 to 125
Catalog
1
85
3
16HTSSOP
2.65
3A, Dual Non-Synchronous Buck Converter w/ High-Side MOSFET and External Compensation, 600 kHz
TPS62290
ACTIVE
STEP-DOWN REGULATORS
0.015
2.3
6
1
0.6
6
1.4
Buck
1
-40 to 85
Catalog
1
100
2250
3
6WSON
1.2
2.25MHz 1A Step-Down Converter in 2x2mm SON Package
TPS62410
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.8
No
0.6
6
0.6
6
1
0.8
Buck
2
-40 to 85
Catalog
1
100
2250
3
10VSON
1.2
2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN