Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Solid State Drive: Internal/External
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (uA)
Supply Voltage (min) (V)
Temp Range (min) (C)
Temp Range (max) (C)
Accuracy Over Temp Range (max) (C)
Supply Voltage (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Interface
Pin/Package
Approx. Price (US$)
Description
TMP441
ACTIVE
TEMPERATURE SENSOR
700
2.7
-40
125
+/- 1
5.5
-40 to 125
Catalog
1
Two-Wire,SMBus
8SSOP
1.0
+/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8
TMP442
ACTIVE
TEMPERATURE SENSOR
700
2.7
-40
125
+/- 1
5.5
-40 to 125
Catalog
1
Two-Wire,SMBus
8SSOP
1.1
+/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8