Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Currency Counter
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Settling Time (µs)
Output Type
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Resolution (Bits)
Thermal Shutdown
SFDR (typ) (dB)
Reference: Type
Power Consumption (typ) (mW)
DAC: Channels
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
Monotonicity
No. of Supplies (Unipolar)
SNR (typ) (dB)
Operating Temp Range (Celsius)
INL (+/-) (max) (%)
Rating
Priority (type 2)
Output Range Min. (V or mA)
Output Range Max. (V or mA)
Architecture
Comments
Sample / Update Rate (MSPS)
Single/Dual Analog Supply
Pin/Package
Approx. Price (US$)
Description
DAC7311
ACTIVE
DIGITAL TO ANALOG CONVERTER
6
Voltage
1
1
Serial SPI
12
No
65
External
0.14
1
1.8
5.5
1.8
5.5
12
1
81
-40 to 125
0.0244
Catalog
1
0
5.5
String
6SOT
1.2
12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
DAC7554
ACTIVE
DIGITAL TO ANALOG CONVERTER
5
Voltage
0.5
1
Serial SPI
12
No
Ext
3.5
4
2.7
5.5
2.7
5.5
12
1
-40 to 105
0.024
Catalog
1
0
5.5
String
Very low glitch; Very low crosstalk
10VSSOP
4.8
Low-Power, Low-Glitch, 12-Bit DAC
DAC7571
ACTIVE
DIGITAL TO ANALOG CONVERTER
10
Voltage
4
Serial I2C
12
No
Ext
0.85
1
2.7
5.5
2.7
5.5
12
1
-40 to 105
0.098
Catalog
1
0
5.5
String
0.05
+
6SOT
1.55
Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC
DAC7573
ACTIVE
DIGITAL TO ANALOG CONVERTER
10
Voltage
1
8
Serial I2C
12
No
Ext
1.8
4
2.75
5.25
2.7
5.25
12
2
-40 to 85
0.195
Catalog
1
0
5.5
String
0.043
Single
16TSSOP
7.65
Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface