|
Part Number
|
Status
|
![]()
Sub Family
|
|
Settling Time (µs)
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
SFDR (typ) (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
Monotonicity
|
No. of Supplies (Unipolar)
|
SNR (typ) (dB)
|
Operating Temp Range (Celsius)
|
INL (+/-) (max) (%)
|
Rating
|
Priority (type 2)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Architecture
|
Comments
|
Sample / Update Rate (MSPS)
|
Single/Dual Analog Supply
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC7311
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
6
|
Voltage
|
1
|
1
|
Serial SPI
|
12
|
No
|
65
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
12
|
1
|
81
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
|
|
6SOT
|
1.2
|
12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC7551
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
0.5
|
1
|
Serial SPI
|
12
|
No
|
|
Ext
|
0.27
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
String
|
Ultralow Glitch
|
0.5
|
|
12USON
|
1.4
|
12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter
|
|
|
DAC7552
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
0.5
|
1
|
Serial SPI
|
12
|
No
|
|
Ext
|
0.675
|
2
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
String
|
Ultralow Glitch
|
1
|
|
16VQFN
|
2.35
|
12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter
|
|
|
DAC7554
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
0.5
|
1
|
Serial SPI
|
12
|
No
|
|
Ext
|
3.5
|
4
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
String
|
Very low glitch; Very low crosstalk
|
|
|
10VSSOP
|
4.8
|
Low-Power, Low-Glitch, 12-Bit DAC
|
|
|
DAC7558
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
0.5
|
1
|
Serial SPI
|
12
|
No
|
|
Ext
|
4.5
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
0.5
|
|
32VQFN
|
7.5
|
12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter
|
|
|
DAC7568
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
0.25
|
1
|
Serial SPI
|
12
|
No
|
63
|
Ext.,Int.
|
2.2
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
83
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
|
Single
|
14TSSOP
,
16TSSOP
|
8.2
|
12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
|
|
|
DAC8168
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
0.5
|
4
|
Serial SPI
|
14
|
No
|
63
|
Ext.,Int.
|
2.2
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
14
|
1
|
83
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
16.5
|
String
|
|
|
Single
|
14TSSOP
,
16TSSOP
|
10.2
|
14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
|
|
|
DAC8568
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
1
|
12
|
Serial SPI
|
16
|
No
|
63
|
Ext.,Int.
|
2.2
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
16
|