Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Power Quality Meter
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Frequency (MHz)
Flash (Words)
Boot Loader Available
ADC Conversion Time
ADC
RAM (Words)
McBSP
External Memory Interface
PWM
Core Supply (Volts)
IO Supply (Volts)
MISC
12-bit A/D (#Channels)
GPIO
CPU
Generation
OTP ROM
Total Serial Ports
Operating Temp Range (Celsius)
SPI
Serial I/O
Application-Specific or Analog I/O
EMIF
Peak MMACS
Operating Temperature Range (°C)
RAM
UART
Total On-Chip Memory (KB)
Flash
CAN
CAP/QEP
Rating
Package Area (mm2)
Timers
DMA
I2C
FPU
Pin/Package
Approx. Price (US$)
Description
TMS320F2812
ACTIVE
28X FIXED-POINT SERIES
150
128K
YES
80 ns
1 16-Ch 12-Bit
18K
1
YES
16-Ch
1.9 V
3.3 V
WD
16
56
1 C28x
28x Fixed-point Series
2 KB
CAN, McBSP, SPI, 2 SCIs
-40 to 125,-40 to 85
1
McBSP,CAN,SPI,UART
PWM,CAP/QEP,ADC
1 16-Bit
150
-40 to 85,-40 to 125
36
2 SCI
300
256 KB
1
6/2
Catalog
144BGA,576LQFP,196LQFP
3 32-Bit GP,1 WD
176LQFP , 179BGA MICROSTAR
15.75
32-Bit Digital Signal Controller with Flash
TMS320F28335
ACTIVE
28X DELFINO FLOATING-POINT SERIES
150
256K
YES
80 ns
1 16-Ch 12-Bit
34K
2
18-Ch
1.9 V
3.3 V
WD
16
88
1 C28x
28x Delfino Floating-point Series
2 KB
2 CANs,1 I2C, 1 SPI, 2 SCIs, 1 McBSP
-40 to 125,-40 to 85
1
CAN,I2C,SPI,UART,McBSP
PWM,CAP,QEP,ADC
1 32/16-Bit
150
-40 to 85,-40 to 125
68 KB
3 SCI
182
512 KB
2
6/2
Catalog
576BGA,144LQFP,225BGA
3 32-Bit CPU,1 WD
1 6-Ch DMA
1
Yes
176BGA , 176LQFP , 179BGA MICROSTAR
15.65
Delfino Microcontroller