|
Part Number
|
Status
|
![]()
Sub Family
|
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Analog Input BW (MHz)
|
Resolution (Bits)
|
Input Type
|
SFDR (dB)
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Bipolar Input Type
|
Diff Ended
|
Input Configuration Range
|
No Missing Codes (Bits)
|
Serial, SPI
|
No. of Supplies
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (SE)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
SNR (typ) (dB)
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
Architecture
|
SNR (dB)
|
Thermal Shutdown
|
INL (+/- %) (max)
|
Reference: Type
|
Unipolar
|
Single-Ended
|
SINAD (dB)
|
Single/Dual Analog Supply
|
ADC Resolution (Bits)
|
ENOB (Bits)
|
# DACs / # ADCs
|
Comments
|
Analog Inputs
|
Parallel I/F
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS1178
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.0045%
|
Serial, SPI
|
0.025
|
16
|
Voltage
|
106
|
245
|
52000
|
8
|
Pseudo
|
yes
|
Vref
|
16
|
yes
|
2
|
4.75
|
5.25
|
1.65
|
1.95
|
8
|
8
|
52kSPS
|
97
|
-40 to 85
|
Catalog
|
Ext
|
1
|
Delta-Sigma
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
64HTQFP
|
15.95
|
Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter
|
|
|
ADS1278
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.0003%
|
Serial, SPI
|
0.062
|
24
|
Voltage
|
109
|
530
|
128000
|
8
|
Pseudo
|
yes
|
Vref
|
24
|
yes
|
3
|
4.75
|
5.25
|
1.65
|
3.6
|
|
8
|
144kSPS
|
|
-40 to 105
|
Catalog
|
Ext
|
1
|
Delta-Sigma
|
111
|
No
|
0.0012
|
External
|
yes
|
|
|
|
|
|
|
|
|
|
64HTQFP
|
23.95
|
Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
|
|
|
ADS8317
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.5
|
|
|
16
|
Voltage
|
103
|
10
|
250000
|
1
|
Pseudo
|
Yes
|
+/-Vref at +Vref
|
16
|
Yes
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
|
1
|
250kSPS
|
91.5
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
|
No
|
0.0023
|
int/ext
|
|
No
|
91
|
Single
|
|
|
|
|
|
|
8VSON
,
8VSSOP
|
5.0
|
16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
|
|
|
ADS8319
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.5
|
SPI
|
15
|
16
|
Voltage
|
116
|
18
|
500000
|
1
|
|
No
|
Vref
|
16
|
Yes
|
2
|
4.5
|
5.5
|
2.375
|
5.5
|
1
|
|
500kSPS
|
93.9
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
|
No
|
0.0023
|
Voltage
|
Yes
|
Yes
|
96
|
Single
|
16
|
15.29
|
1
|
|
|
|
10VSON
,
10VSSOP
|
8.0
|
Precision 16-Bit SAR w/ SPI interface in MSOP-10
|
|
|
ADS8326
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.5
|
|
|
16
|
Voltage
|
103
|
10
|
250000
|
1
|
|
No
|
Vref
|
16
|
Yes
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
|
250kSPS
|
91.5
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
|
No
|
0.0023
|
EXT
|
Yes
|
Yes
|
91
|
Single
|
|
|
|
|
|
|