Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Netbook
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS51511
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
3
28
10
350
Yes
0.75
3.3
Buck,D-CAP™ Mode
1
-40 to 85
Catalog
1
86
20VQFN
1.9
Synchronous Switcher Controller with 2A LDO for GPU Power
TPS51610
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
3
28
500
Yes
0.3
1.5
Buck, Single Phase ,IMVP6+
1
-10 to 105,-40 to 105
Catalog
50
32VQFN
1.5
Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore