Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Netbook
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (A)
Pin/Package
Approx. Price (US$)
Description
TPS40091
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
4
4.5
15
120
1000
No
0.7
3.3
Multiphase
1
-40 to 85
Catalog
1
87.5
24TSSOP , 28VQFN
1.9
4 Channel Multiphase Buck DC/DC Controller with Tri-state
TPS40132
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1
1
40
40
1000
No
0.6
5.8
Multiphase
1
-40 to 85
Catalog
1
87.5
32VQFN
2.95
Two Channel Multiphase Controller with 600mV, .8% Reference
TPS40140
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
2.8
2
40
25
1000
Yes
0.7
5.8
Buck, Stackable Multiphase
2
-40 to 85
Catalog
1
87.5
0.7
5.8
25
36VQFN
2.65
Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller
TPS40180
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
2
40
25
1000
0.7
5.8
Stackable Multiphase
1
-40 to 85
Catalog
1
87.5
24VQFN
2.0
Single Phase Stackable Controller
TPS51116
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
0.8
3
28
10
400
Yes
1.5
3
Buck,D-CAP™ Mode
1
-40 to 85
Catalog
1
84
20HTSSOP , 24VQFN
1.2
DDR1, DDR2, DDR3 Switcher and LDO