Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Ethernet Switch
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS54350
ACTIVE
STEP-DOWN REGULATORS
5
4.5
20
3
700
yes
0.9
12
3.3
Buck, Inverting Buck/Boost
1
-40 to 150,-40 to 150)
Catalog
1
80
16HTSSOP
1.85
4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter
TPS54550
ACTIVE
STEP-DOWN REGULATORS
9
4.5
20
6
700
yes
0.9
12
7.5
Buck
1
-40 to 150
Catalog
1
80
16HTSSOP
2.65
4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter
TPS54620
ACTIVE
STEP-DOWN REGULATORS
0.6
4.5
17
6
1600
yes
0.8
15
8
Buck
1
-40 to 150
Catalog
98
3
14VQFN
1.95
4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter