Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Ethernet Switch
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
rDS(on) per FET (typ) (mOhms)
Vin (min) (V)
Operating Temp Range (Celsius)
Continuous Current (max) (A)
Number of Switches
Enable
Rating
Current Limit Topology
Current Limit Accuracy @ 1A
Current Limit (A)
Priority (type 2)
Vin (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS2552
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.5
1
Active Low
Catalog
Constant-Current
+/-7.5% (925mA min / 1075mA max)
0.075 to 1.7
1
6.5
6SOT , 6WSON
0.75
Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
TPS2552-1
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.5
1
Active Low
Catalog
Latch-off
+/-7.5% (925mA min / 1075mA max)
0.075 to 1.7
1
6.5
6SOT , 6WSON
0.75
Adjustable, Active Low, Latch-off, Current-Limited Power-Distribution Switch
TPS2553
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.5
1
Active High
Catalog
Constant-Current
+/-7.5% (925mA min / 1075mA max)
0.075 to 1.7
1
6.5
6SOT , 6WSON
0.75
Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
TPS2553-1
ACTIVE
USB POWER SWITCHES
100/DRV, 85/DBV
2.5
-40 to 85
1.5
1
Active High
Catalog
Latch-off
+/-7.5% (925mA min / 1075mA max)
0.075 to 1.7
1
6.5
6SOT , 6WSON
0.75
Adjustable, Active High, Latch-off, Current-Limited Power-Distribution Switch