|
Part Number
|
Status
|
![]()
Sub Family
|
|
Vcc range (V)
|
VCC (min) (V)
|
VCC (max) (V)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Max Frequency (kHz)
|
5V Tolerant I/O
|
Open–Drain I/O Type
|
Channel Width
|
Enable Pin
|
Master Side I2C Bus Capacitance Supported (pF)
|
Slave Side I2C Bus Capacitance Supported (pF)
|
No. of Outputs
|
fSCLK (max) (MHz)
|
Interrupt Output
|
Reset Input
|
I2C Address
|
# of I/Os
|
Low Power
|
Configuration Registers
|
Push–Pull I/O Type
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PCA9515A
|
ACTIVE
|
I2C HUBS, BUFFERS, AND REPEATERS
|
|
2.3 to 5.5
|
2.3
|
3.6
|
-40 to 85
|
Catalog
|
1
|
400
|
Yes
|
Yes
|
2
|
Yes
|
400
|
400
|
2
|
|
|
|
|
|
|
|
|
8PDIP
,
8SOIC
,
8TSSOP
,
8VSSOP
,
8WSON
|
0.95
|
Dual Bidirectional I2C Bus and SMBus Repeater
|
|
|
TCA4311
|
ACTIVE
|
I2C HUBS, BUFFERS, AND REPEATERS
|
|
2.7 to 5.5
|
2.7
|
5.5
|
-40 to 85
|
Catalog
|
1
|
400
|
Yes
|
Yes
|
2
|
Yes
|
400
|
400
|
|
400
|
|
|
|
|
|
|
|
8SOIC
,
8VSSOP
|
1.45
|
Hot Swappable 2-Wire Bus Buffers
|
|
|
TCA6408
|
ACTIVE
|
I2C IO EXPANDERS
|
|
1.65 to 5.5
|
|
|
-40 to 85
|
Catalog
|
1
|
400
|
Yes
|
|
|
|
|
|
|
400
|
Yes
|
Yes
|
0100 00x
|
8
|
Yes
|
Yes
|
Yes
|
16TSSOP
,
16VQFN
,
20BGA MICROSTAR JUNIOR
|
1.3
|
Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Config Register
|
|
|
TCA6408A
|
ACTIVE
|
I2C IO EXPANDERS
|
|
1.65 to 5.5
|
1.65
|
5.5
|
-40 to 85
|
Catalog
|
1
|
400
|
Yes
|
|
|
|
|
|
8
|
400
|
Yes
|
Yes
|
0100 00x
|
8
|
Yes
|
Yes
|
Yes
|
16TSSOP
,
16UQFN
,
16VQFN
|
1.4
|
Low-Voltage 8-Bit I2C and SMBus I/O Expander
|
 |