Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
DVR and DVS
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Output Capacitor (uF)
Vout Adj (min) (V)
Vout Adj (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS728185315
ACTIVE
SINGLE CHANNEL LDO
6.5
0.2
1
0.9
3.6
Ceramic
0.23
0.045
1.85/3.15
3
-40 to 125
Catalog
1
2.7
5DSBGA , 6WSON
0.39
Single Output LDO, 200mA, Dual Level Fixed (1.85V or 3.15V) with Vset Pin
TPS73701
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
1.2
5
Ceramic
130
0.3
3
-40 to 125
Catalog
1
2.2
1
1.2
5
6SOT , 8VSON
0.6
Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
TPS74801
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Ceramic
60
1
2
-40 to 125
Catalog
1
0.8
2.2
0.8
3.6
10VSON , 20VQFN
1.25
Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS79533
ACTIVE
SINGLE CHANNEL LDO
5.5
0.5
1
3.3
3.3
Ceramic
105
0.265
3.3
3
Catalog
1
2.7
1
6SOT
1.05
Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR