|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (uA)
|
Supply Voltage (min) (V)
|
Temp Range (min) (C)
|
Temp Range (max) (C)
|
Accuracy Over Temp Range (max) (C)
|
Temp Resolution (min) (bits)
|
Temp Resolution (max) (bits)
|
Supply Voltage (max) (V)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Interface
|
Output Type
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TMP100
|
ACTIVE
|
TEMPERATURE SENSOR
|
|
45
|
2.7
|
-55
|
125
|
3
|
9
|
12
|
5.5
|
-55 to 125
|
Catalog
|
1
|
I2C, SMBus
|
|
6SOT
|
0.75
|
Digital Temperature Sensor with I2C Serial Interface
|
|
|
TMP124
|
ACTIVE
|
TEMPERATURE SENSOR
|
|
50
|
2.7
|
-40
|
125
|
2
|
9
|
12
|
5.5
|
-55 to 125
|
Catalog
|
1
|
SPI
|
|
8SOIC
|
0.9
|
1.5?C Accurate Programmable Digital Temp Sensor with SPI? Interface
|
|
|
TMP300
|
ACTIVE
|
TEMPERATURE SWITCH
|
|
110
|
1.8
|
-40
|
125
|
2.0
|
|
|
18
|
-40 to 125
|
Catalog
|
1
|
|
|
6SOT
|
0.8
|
1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70
|
|
|
TMP302A
|
NEW
ACTIVE
|
TEMPERATURE SWITCH
|
|
8
|
1.4
|
-40
|
125
|
2.0
|
|
|
3.6
|
-40 to 125
|
Catalog
|
|
|
Open-Drain
|
6SOT
|
0.3
|
Low Power, 1.4V Temperature Switch in SOT563
|
|
|
TMP302B
|
NEW
ACTIVE
|
TEMPERATURE SWITCH
|
|
8
|
1.4
|
-40
|
125
|
2.0
|
|
|
3.6
|
-40 to 125
|
Catalog
|
|
|
Open-Drain
|
6SOT
|
0.3
|
Low Power, 1.4V Temperature Switch in SOT563
|
|
|
TMP302C
|
NEW
ACTIVE
|
TEMPERATURE SWITCH
|
|
8
|
1.4
|
-40
|
125
|
2.0
|
|
|
3.6
|
-40 to 125
|
Catalog
|
|
|
Open-Drain
|
6SOT
|
0.3
|
Low Power, 1.4V Temperature Switch in SOT563
|
|
|
TMP302D
|
NEW
ACTIVE
|
TEMPERATURE SWITCH
|
|
8
|
1.4
|
-40
|
125
|
2.0
|
|
|
3.6
|
-40 to 125
|
Catalog
|
|
|
Open-Drain
|
6SOT
|
0.3
|
Low Power, 1.4V Temperature Switch in SOT563
|
|
|
TMP422
|
ACTIVE
|
TEMPERATURE SENSOR
|
|
400
|
2.7
|
-40
|
125
|
+/- 1
|
|
12
|
5.5
|
-40 to 125
|
Catalog
|
1
|
I2C, SMBus
|
|
8SSOP
|
1.05
|
+/-1 degreeC Remote/Local TEMPERATURE SENSOR w/N-Factor and Series Res Corr
|
|
|
TMP441
|
ACTIVE
|
TEMPERATURE SENSOR
|
|
700
|
2.7
|
-40
|
125
|
+/- 1
|
|
|
5.5
|
-40 to 125
|
Catalog
|
1
|
Two-Wire,SMBus
|
|
8SSOP
|
1.0
|
+/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8
|
|
|
TMP442
|
ACTIVE
|
TEMPERATURE SENSOR
|
|
700
|
2.7
|
-40
|
125
|
+/- 1
|
|
|
5.5
|
-40 to 125
|
Catalog
|
1
|
Two-Wire,SMBus
|
|
8SSOP
|
1.1
|
+/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8
|
 |