Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
DMA   Timers   Frequency (MHz)   I2C   PWM   Core Supply (Volts)   IO Supply (Volts)   HPI   USB   McASP   CPU   Video Port (Configurable)   EMAC   Operating Temp Range (Celsius)   SPI   Serial I/O   Parallel I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Peak MMACS   Hardware Accelerators   Operating Temperature Range (°C)   ROM   External Memory Type Supported   UART   Total On-Chip Memory (KB)   On-Chip L2/SRAM   PCI   RISC Frequency (MHz)   ATA/CF   VLYNQ   Rating   Hardware Coprocessor   CRGEN   VDCE   Transport Stream Interface   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TMS320DM6467 ACTIVE TMS320DM646x SOCs   529FCBGA 66.85 Digital Media System-on-Chip
TMS320DM6467-594 ACTIVE TMS320DM646x SOCs   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 594 1 2 1.2 V,1.05 V (SmartReflex) 1.8 V,3.3 V 1 32/16-Bit 1 2 1 C64x+; 1 ARM9; DaVinci High Definition Video VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display 10/100/1000 -40 to 105,0 to 85 1 McASP,I2C,SPI,UART,VLYNQ ATA,HPI,PCI Video Port,EMAC,USB,PWM,SmartReflex 64 KB (DSP),56 KB (ARM) 1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (297 MHz) 4752 VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering 0 to 85,-40 to 105 8 KB (ARM) Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD 3 256 128 KB (DSP) 1 32-Bit [33 MHz] 297 ATA 1 Catalog 2 HDVICPs 2 1 2 TSIF for MPEG Transport Stream Input and Output 529FCBGA 66.85 Digital Media System-on-Chip
TMS320DM6467-729 ACTIVE TMS320DM646x SOCs   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 729 1 2 1.2 V 1.8 V,3.3 V 1 32/16-Bit 1 2 1 C64x+; 1 ARM9; DaVinci High Definition Video VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display 10/100/1000 -40 to 85,0 to 85 1 McASP,I2C,SPI,UART,VLYNQ ATA,HPI,PCI Video Port,EMAC,USB,PWM 64 KB (DSP),56 KB (ARM) 1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (310.5 MHz) 5832 VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering 0 to 85,-40 to 85 8 KB (ARM) Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD 3 256 128 KB (DSP) 1 32-Bit [33 MHz] 364.5 ATA 1 Catalog 2 HDVICPs 2 1 2 TSIF for MPEG Transport Stream Input and Output 529FCBGA 83.55 Digital Media System-on-Chip