Block Diagrams

6 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 6 of 6 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Level   VCC (V)   IO Supply (Volts)   Output Frequency (max) (Mhz)   Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)   Output Skew (ps)   Divider Ratio   Multiplier Ratio   Input Level   Operating Temp Range (Celsius)   Rating   Priority (type 2)   No. of Outputs   Output Frequency (min) (Mhz)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
CDCE925 ACTIVE VCXO INPUT LVCMOS 1.8,3.3 2.5 to 3.3 230 60 ps 150 Universal Ratio Universal Ratio Crystal, LVCMOS -40 to 85 Catalog 1 5 16TSSOP 1.95 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE937 ACTIVE VCXO INPUT LVCMOS 1.8,3.3 2.5 to 3.3 230 60 ps 150 Universal Ratio Universal Ratio Crystal, LVCMOS -40 to 85 Catalog 1 7 20TSSOP 2.15 Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE949 ACTIVE VCXO INPUT LVCMOS 1.8,3.3 2.5 to 3.3 230 60 ps 150 Universal Ratio Universal Ratio Crystal, LVCMOS -40 to 85 Catalog 1 9 24TSSOP 2.35 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
CDCS501 ACTIVE NON-VCXO INPUT LVCMOS 3.3 108 110ps 1 LVCMOS -40 to 85 Catalog 1 40 8TSSOP 0.45 Clock Driver with Optional Spread-Spectrum Clocking
CDCS502 ACTIVE NON-VCXO INPUT LVCMOS 3.3 108 100ps 1,4 Crystal -40 to 85 Catalog 1 8 8TSSOP 0.95 Crystal Oscillator / Clock Generator with optional SSC
CDCS503 ACTIVE NON-VCXO INPUT LVCMOS 3.3 108 110ps 1,4 LVCMOS -40 to 85 Catalog 1 8 8TSSOP 0.5 Clock Buffer / Clock Multiplier with optional SSC