≥ 0.47-in array products
Optimal solution for the brightest and largest projection displays
Browse by category
Component type
Display resolution
Discover featured applications
DLP technology is optimized to develop bright images that enables developing TVs without the extra cost of an expensive screen
A Laser TV is a portable short-throw projected TV with laser technology, DLP technology is optimized for laser technology allowing high brightness levels which means consumer are not required to purchase a bundled screen. DLP Laser TV products deliver high brightness and sharp colors up to 4K UHD resolution. As flat panels get bigger, they get more expensive. Laser TVs provide a solution which can reach 100’’+ at an affordable price.
- Up to 4K UHD resolution
- High optical efficiency enables a big screen from a small product
- Compatible with solid-state illumination (Laser or LED)
Featured resources
- DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
- DLP780TEEVM – DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- TI DLP 4K Ultra High Definition (UHD) Display Chipset (Rev. A) – Product overview
- TI DLP® technology for Laser TV displays (Rev. A) – White paper
Display in business, education or home with affordable portable projectors that use solid-state illumination for optimal brightness, color and contrast
Projectors provide communication in settings where flat panel become too big, cumbersome, and expensive. Projectors enabled with DLP chipsets work when lights are on and windows are open in your home, conference room or classroom. DLP Technology has continued to enable brighter displays, higher contrast and optimal color in this space for the last 30 years.
- Reflective architecture steers light, heat and dust away
- Supports any laser or LED light source
- Free-form display on any surface
Featured resources
- DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
- DLP650LEEVM – DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
- TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) – Product overview
- DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) – Application note
Project large, bright and free-form displays on virtually any surface
Digital signage communicates a message in a digital programmable format. Utilizing projection, this can vary from a small free-form display in a store to giant projection in a stadium. DLP Technology is an ideal solution because it enables various display sizes, shapes and up to 4K UHD resolutions while also providing the most durable technology for an outdoor use case on virtually any surface.
- Free-form display on any surface
- High optical efficiency enables a big screen from a small product
- Compatible with solid-state illumination (Laser or LED)
Featured resources
- DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
- DLP780TEEVM – DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- TI DLP® technology for digital signage (Rev. A) – White paper
Why Choose DLP display & projection ≥ 0.47-in array products ?
Vivid colors and bright displays
Display a wider range and more realistic colors in industry standard Rec. 709 with fast-speed, digital mirror devices (DMD) and solid state illumination (SSI).
High efficiency with solid state illumination
Greater efficiency at over 1500 lumens that enables design flexibility, higher brightness, accurate color, lower power and less noise.
Long-lasting, easy installation
Long lifetime, 360-degree, eco-friendly and instant on/off features allows installation at any height and any angle and reduces maintenance time and effort.
High resolution
DLP products display beautiful videos and images and span many resolutions, from nHD to 4K UHD. DLP 4K UHD products enable true 4K technology, delivering more pixels and clearer images than offerings with enhanced 4K. Choose DLP for enhanced readability and sharp detail.
Vivid and bright colors
The fast speed of the micromirrors sets DLP display technology apart and is at the heart of what delivers high resolution, as well as bright, colorful, crisp pictures and text.
Affordable solid state illumination
DLP display technology is optimized fr laser and LED projection solutions. Laser or LED illumination often results in lower maintenance and total cost of ownership compared to lamp-based sources. Select solid state illumination with DLP technology in display products for a longer lasting light source solution.
Design & development resources
DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP471TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.47-inch 4K UHD system. The DLP471TEEVM provides a solution for evaluating the 0.47-inch 4K UHD DMD, which is designed to pair with the DLPC7540EVM and can display SPLASH, test patterns (...)
DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP650TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.65-inch 4K UHD system. The DLP650TEEVM provides a solution for evaluating the 0.65-inch 4K UHD digital micromirror device (DMD), which is designed to pair with the DLPC7540EVM and can (...)
Technical resources
DLP Labs
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
TI DLP® Products Messaging Requirements and Icons Guidelines (Rev. A)
New products
0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD)
Approx. price (USD) 1ku | 197.18
0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device
Approx. price (USD) 1ku | 129.4
0.65-inch WXGA DLP® digital micromirror device (DMD)
Approx. price (USD) 1ku | 59.99
0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
Approx. price (USD) 1ku | 298
0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
Approx. price (USD) 1ku | 348