DLP® Discovery™

DLP® Discovery™ Kits

DLP® Design Center

Learn about DLP®

Discovery Comparison Charts

The following table shows key features for the Discovery 3000 and Discovery 4100 kits.

  DLP® Discovery™ 3000 DLP® Discovery™4100
DMD .7 XGA .95 SXGA+ .55 XGA .7 XGA .95 1080p
Array 1024x768 1400x1050 1024x768 1024x768 1920x1080
Mirror Pitch 13.68 µm 10.8 µm 13.68 µm 10.8 µm
Window Options
(Visible, Ultraviolet, Near Infrared)
VIS, UV, NIR VIS VIS VIS, UV, NIR VIS, UV
Clock Rate (Maximum) 200 MHz (1xLVDS) 400 MHz (2xLVDS)
Data Rate 12.8 Gb/s 25.6 Gb/s 25.6 Gb/s 51.2 Gb/s
Binary frames per sec
(Maximum)
16,300 8,600 32,550 32,550 24,690

See Also

Order DLP Discovery Kit

Visit us at TI Tech Days

Visit us at TI Tech Days

Come see the latest DLP Discovery products and talk to our experts!