DLP® Discovery™

DLP® Discovery™ Kits

DLP® Design Center

Learn about DLP®

Order DLP Discovery 4100 Kit

See Also

Visit us at TI Tech Days

Visit us at TI Tech Days

Come see the latest DLP Discovery products and talk to our experts!

DLP® Discovery™ 4100

 

The DLP® Discovery™ 4100 from Texas Instruments is a DLP-based developer’s kit that is capable of extremely fast switching speeds and offers high resolution performance in Spatial Light Modulation (SLM). The D4100 kit offers developers a flexible platform to design products using the proven reliability of DLP technology.

The digital micro-mirror device (DMD) at the heart of DLP technology is an optical semiconductor module that allows the digital manipulation and projection of light. When integrated with a light source and optics, this unique technology creates binary light patterns across a wide-range of resolutions with speed, precision and efficiency far surpassing that of other spatial light modulators.

The DLP chipset in the D4100 kit includes several exciting features such as:

  • Six DMD offerings including a 0.95" 1920x1080, an HD resolution DLP chip
  • UV and NIR transmission windows
  • Alternate DMD package type
  • Up to 400 MHz 2xLVDS interface that enables up to 48 Gigabits per second data rate
  • flex cable connections to remote DMD boards for easy optical and mechanical mounting

Technical Documents

  • D4100 Brochure (D4100_Brochure.pdf, 86 KB)
    2009 Download
  • D4100 0.55 XGA Product Preview (2509930a.pdf, 686 KB)
    June 2008 Download
  • D4100 0.7 XGA Product Preview (2509929a.pdf, 653 KB)
    Sep 2008 Download
  • D4100 0.95 1080p Product Preview (2509928b.pdf,302 KB)
    Jul 2009 Download