DLP® Discovery™

DLP® Discovery™ Kits

DLP® Design Center

Learn about DLP®

Enable innovation in emerging applications using the proven reliability, fast switching speeds, high-resolution and, now, the tiny projection capability of DLP® technology.

Order DLP Discovery Kit

See Also

Visit us at TI Tech Days

Visit us at TI Tech Days

Come see the latest DLP Discovery products and talk to our experts!

DLP® Pico Projector Kit        SRP US$ 349

The DLP® Pico Projector Kit enables developers to integrate digital projection into their own innovative applications.

The Pico Kit includes an HVGA resolution, DLP® projector engine that uses three color LEDs as a low power light source. The kit also includes a universal power supply that operates from 110V – 220V and a HDMI-to-DVI cable for connecting the kit to a Beagle Board for developing in a Linux environment and leveraging the capabilities of the open community.

The DLP® Pico Projector Kit is a fully integrated projection solution that can be quickly and easily integrated into new consumer, industrial and medical products.

Potential applications that are ideal for this kit include:
  • Projection of video and images
  • Virtual cosmetics
  • Augmented reality
  • Battery or USB powered display applications
  • Simple 3D measurement applications
  • Miniature applications that don’t have space for a large display.
Pico Projector Kit
Coming soon

DLP® Discovery™ Series               SRP US$ 4999 and up

The DLP® Discovery™ series of development kits from Texas Instruments give developers full control of the Digital Micromirror Device (DMD). The kits are extremely flexible and offer a base hardware architecture that developers and researchers can configure to meet their own needs.

The DLP® Discovery™ platforms enable developers to innovate and create a broad spectrum of applications that address a variety of emerging markets, including:

3D Optical Metrology Direct Imaging Lithography Spectroscopy
Optical Networking Hyper Spectral Imaging Phototherapy
Augmented Reality 3D Security Rapid Prototyping
Life Sciences 3D Volumetric Display Machine Vision
 
DLP Discovery Series