New Power-Efficient DSPs and Breakthrough Tools Redefine
Low-Power Signal Processing Designs
Maximize battery life and reduce cost in portable applications
such as mobile or handheld entertainment, GPS, communications,
secure radio, biometrics, instrumentation and medical applications
with three new low-power DSPs and the new eXpressDSP™ power
design tools.
Three New TMS320C5000™ DSPs offer the Industry’s
Lowest Standby Power
The new TMS320C5503, TMS320C5507 and TMS320C5509A DSPs
enable advanced low-power consumption through:
- Industry’s lowest standby power at 0.12 mW – 114x
lower than nearest competition
- Low core and memory operating power
- Dynamic frequency and voltage scaling
- Multiple standby modes with ability to turn on and off individual
peripherals and internal functional units
- Multiple SRAM options (64 KB, 128 KB, and 256 KB RAM) for efficient
code fit
New Comprehensive eXpressDSP™ Power Design Tools Allow
You to Design Low-Power Applications
Determining accurate power consumption early in the design process
is essential. The new eXpressDSP power design tools eliminate the
guesswork and provide visibility into devices, allowing you to
make the right tradeoffs in performance, peripherals activity and
external memory use.
In addition, the tools enable developers to consume only as much
power as necessary by dynamically turning off all peripherals and
internal functional units when not in use. You can now configure
devices based on accurate and detailed power consumption information.
Review the free
online training course to learn details about the new products
and eXpressDSP power design tools:
- Power planning tools: Plan net power consumption with
device specific power planning tools. Review application
notes and spreadsheet to create a trial configuration.
- Power Scaling Library: Scale voltage and
frequency using power scaling software.
- Power Manager in DSP/BIOS™ kernel: Manage
power states with the DSP/BIOS™ power management kernel.
- LabVIEW-based Application power measurement tool from National
Instruments: Measure and analyze power consumption using National
Instruments power measurement tool that is built on LabVIEW
and the TMS320C5509A DSP Evaluation Module. Review documentation
provided by National Instruments, including, application
notes, to learn more.
- Spectrum
Digital’s Power Bundle: You can also
get started today with Spectrum
Digital’s Power Bundle for $5780. The bundle comes
complete with: Spectrum Digital’s EVM320VC5509A + Keypad/display
Module + Power Supply + Code Composer Studio v2.2 + National
Instruments LabVIEW based Power Monitor Tool.

* US participants only. Sweepstakes void outside the US.
|
 |
|
 |