|
|
|
|
Product InformationFeatures
EPIC and Widebus are trademarks of Texas Instruments Incorporated. Description
The 'AC16373 are 16-bit transparent D-type latches with 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. The device can be used as two 8-bit latches or one 16-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs. A buffered output-enable View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74AC16373DL | ACTIVE | -40 to 85 | 1.61 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| 74AC16373DLG4 | ACTIVE | -40 to 85 | 1.61 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| 74AC16373DLR | ACTIVE | -40 to 85 | 1.45 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Purchase Samples | |
| 74AC16373DLRG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:20 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 Weeks74AC16373DL | |||
| Americas | Arrow | 205 | |
| Europe | Avnet-SILICA | 525 | |
| EBV Elektronik | 25 | ||
| Worldwide | Mouser Electronics | 323 | |
| TI Lead Time*: 15 Weeks74AC16373DLG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 Weeks74AC16373DLR | |||
| Worldwide | Mouser Electronics | 89 | |
| TI Lead Time*: 16 Weeks74AC16373DLRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74AC16373DL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AC16373DLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AC16373DLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AC16373DLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for 74AC16373 
View Application Notes for D-Type Latches

No Tags are Available for this Part Number