74ACT11373 Status: ACTIVE

Octal Transparent D-Type Latches With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 74ACT11373
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
Input LevelTTL  
Output LevelCMOS  
LogicTrue  
No. of Outputs8  
Output Drive(mA)-24/24  
Static Current0.08  
th(ns)3.5  
Technology FamilyACT  
tsu(ns)3.5  
tpd max(ns)11.8  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • 74AC16373: 16-Bit Transparent D-Type Latches With 3-State Outputs

Product Information

Features

  • Eight Latches in a Single Package
  • 3-State Bus Driving True Outputs
  • Full Parallel Access for Loading
  • Buffered Input and Output-Enable Pins
  • Inputs Are TTL-Voltage Compatible
  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, and Standard Plastic 300-mil DIPs (NT)

 

EPIC is a trademark of Texas Instruments Incorporated.

Description

This 8-bit latch features 3-state outputs designed specifically for driving highly-capacitive or relatively low-impedance loads. It is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches of the 74ACT11373 are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When the enable is taken low, the Q outputs are latched at the levels that were set up at the D inputs.

A buffered output-enable input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impendance third state and increased drive provide the capability to drive the bus lines in a bus-organized system without need for interface or pullup components.

does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are off.

The 74ACT11373 is characterized for operation from -40°C to 85°C.

 

 

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74ACT11373DBLEOBSOLETE-40 to 8574ACT11373DBR SSOP (DB) | 24 View   Download CAD Format for this FootprintReplaced by 74ACT11373DBR
74ACT11373DBRACTIVE-40 to 85 2.31 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74ACT11373DBRE4ACTIVE-40 to 85 2.31 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74ACT11373DBRG4ACTIVE-40 to 85 2.31 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74ACT11373DWACTIVE-40 to 85 2.55 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
74ACT11373DWE4ACTIVE-40 to 85 2.55 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
74ACT11373DWG4ACTIVE-40 to 85 2.55 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
74ACT11373DWRACTIVE-40 to 85 2.31 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74ACT11373DWRE4ACTIVE-40 to 85 2.31 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74ACT11373DWRG4ACTIVE-40 to 85 2.31 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74ACT11373NSRE4ACTIVE-40 to 85  SO (NS) | 24 View   Download CAD Format for this FootprintPurchase Samples
74ACT11373NSRG4ACTIVE-40 to 85  SO (NS) | 24 View   Download CAD Format for this FootprintPurchase Samples
74ACT11373NTACTIVE-40 to 85 2.31 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this FootprintPurchase Samples
74ACT11373NTE4ACTIVE-40 to 85 2.31 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
Call**74ACT11373DBLE
AmericasRochester Electronics >1k
TI Lead Time*: 15 Weeks74ACT11373DBR
WorldwideDigiKey >1k
TI Lead Time*: 15 Weeks74ACT11373DBRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 Weeks74ACT11373DBRG4
WorldwideDigiKey  Available
TI Lead Time*: 11 Weeks74ACT11373DW
AmericasRochester Electronics >1k
AsiaFarnell Asia 225
EuropeEBV Elektronik 25
Farnell 225
TI Lead Time*: 11 Weeks74ACT11373DWE4
None Reported
View Distributors
TI Lead Time*: 11 Weeks74ACT11373DWG4
None Reported
View Distributors
TI Lead Time*: 15 Weeks74ACT11373DWR
EuropeEBV Elektronik 1k
TI Lead Time*: 15 Weeks74ACT11373DWRE4
None Reported
View Distributors
TI Lead Time*: 15 Weeks74ACT11373DWRG4
None Reported
View Distributors
TI Lead Time*: 15 Weeks74ACT11373NT
AmericasRochester Electronics >1k
TI Lead Time*: 15 Weeks74ACT11373NTE4
WorldwideMouser Electronics 209
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74ACT11373DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ACT11373NT RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
74ACT11373NTE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for 74ACT11373 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
74AC16373 16-Bit Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here