Home Power management AC/DC & isolated DC/DC switching regulators SR & load share controllers

UCC24610

ACTIVE

Secondary side synchronous rectifier controller

Product details

Topology Active-clamp flyback, Active-clamp forward, CCM, DCM, Forward, Full bridge, Half bridge, LLC, Quasi resonant UVLO thresholds on/off (V) 4.4/4.2 Switching frequency (max) (kHz) 600 Features 600kHz operation, Automatic Light Load Management, Compatible with CCM, Synchronous Rectifier, VDS Sensing Operating temperature range (°C) -40 to 125 Control mode VDS sensing Device type Controllers Rating Catalog
Topology Active-clamp flyback, Active-clamp forward, CCM, DCM, Forward, Full bridge, Half bridge, LLC, Quasi resonant UVLO thresholds on/off (V) 4.4/4.2 Switching frequency (max) (kHz) 600 Features 600kHz operation, Automatic Light Load Management, Compatible with CCM, Synchronous Rectifier, VDS Sensing Operating temperature range (°C) -40 to 125 Control mode VDS sensing Device type Controllers Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • Secondary-Side Controller Optimized for 5-V Systems
  • Up to 600-kHz Operating Frequency
  • VDS MOSFET-Sensing
  • 1.6-Ω Sink, 2.0-Ω Source Gate-Drive Impedances
  • Micro-Power Sleep Current for 90+ Designs
  • Automatic Light-Load Management
  • Synchronous Wake-Up From Sleep and Light-Load Modes
  • Protection Features on Programming Inputs
  • SYNC Input for CCM Operation
  • 20-ns Typical Turnoff Propagation Delay
  • Improved Efficiency and Design Flexibility Over Traditional Diode Solution
  • May Be Biased Directly From 5-V Output
  • Minimal Component Count
  • APPLICATIONS
    • AC-to-DC 5-V Adapters
    • 5-V Bias Supplies
    • Low Voltage Rectification Circuits
    • Flyback and LLC Converters
  • Secondary-Side Controller Optimized for 5-V Systems
  • Up to 600-kHz Operating Frequency
  • VDS MOSFET-Sensing
  • 1.6-Ω Sink, 2.0-Ω Source Gate-Drive Impedances
  • Micro-Power Sleep Current for 90+ Designs
  • Automatic Light-Load Management
  • Synchronous Wake-Up From Sleep and Light-Load Modes
  • Protection Features on Programming Inputs
  • SYNC Input for CCM Operation
  • 20-ns Typical Turnoff Propagation Delay
  • Improved Efficiency and Design Flexibility Over Traditional Diode Solution
  • May Be Biased Directly From 5-V Output
  • Minimal Component Count
  • APPLICATIONS
    • AC-to-DC 5-V Adapters
    • 5-V Bias Supplies
    • Low Voltage Rectification Circuits
    • Flyback and LLC Converters
  • This GREEN Rectifier controller is a high-performance controller and driver for standard and logic-level N-channel MOSFET power devices used for low-voltage secondary-side synchronous rectification.

    The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also indirectly reduces primary-side losses as well, due to compounding of efficiency gains.

    Using drain-to-source voltage sensing, the UCC24610 is ideal for Flyback and LLC-resonant power supplies but can also be used with other power architectures. The UCC24610 is optimized for output voltages from 4.5 V to 5.5 V, and is suitable for use with lower and higher output voltages as well.

    The UCC24610 offers a programmable false-triggering filter, a programmable timer to automatically switch to light-load mode at light load, and a SYNC input for optional use in continuous conduction mode (CCM) systems. Protection features on TON and EN/TOFF pins prevent run-away on-time due to open-circuit or short-circuit fault conditions.

    This device is available in an 8-pin SOIC package and an 8-pin, 3.0-mm × 3.0-mm SON package with an exposed thermal pad.

    This GREEN Rectifier controller is a high-performance controller and driver for standard and logic-level N-channel MOSFET power devices used for low-voltage secondary-side synchronous rectification.

    The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also indirectly reduces primary-side losses as well, due to compounding of efficiency gains.

    Using drain-to-source voltage sensing, the UCC24610 is ideal for Flyback and LLC-resonant power supplies but can also be used with other power architectures. The UCC24610 is optimized for output voltages from 4.5 V to 5.5 V, and is suitable for use with lower and higher output voltages as well.

    The UCC24610 offers a programmable false-triggering filter, a programmable timer to automatically switch to light-load mode at light load, and a SYNC input for optional use in continuous conduction mode (CCM) systems. Protection features on TON and EN/TOFF pins prevent run-away on-time due to open-circuit or short-circuit fault conditions.

    This device is available in an 8-pin SOIC package and an 8-pin, 3.0-mm × 3.0-mm SON package with an exposed thermal pad.

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 10
    Type Title Date
    * Data sheet UCC24610 GREEN Rectifier™ Controller Device datasheet (Rev. C) PDF | HTML 12 Aug 2015
    More literature PCB layout guidelines to optimize power supply performance 23 Mar 2021
    Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
    Application note UCC24610 and UCC24612 SR Range Extension Guide 18 Dec 2017
    Technical article USB Wall Chargers: Conveniences and Challenges PDF | HTML 06 Oct 2015
    EVM User's guide Using the UCC28730EVM-552 10-W Adaptor Module With PSR and Wake-Up Monitor 06 Feb 2015
    Application note A High Efficiency Synchronous Rectifier Flyback for High Density AC/DC Adapter 03 Jun 2011
    User guide A 90-W High-Efficiency, LLC Series-Resonant Converter 03 Nov 2010
    User guide Using the UCC24610EVM-693 03 Sep 2010
    EVM User's guide Using the UCC24610EVM-563 01 Jul 2010

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    UCC24610EVM-563 — Evaluation Module for UCC24610 Secondary Side Synchronous Rectifier Controller

    The UCC24610EVM-563 is a 25W, 5V off-line DCM Flyback converter with secondary side synchronous rectification controlled by the UCC24610. The primary side control is provided by the UCC28610 Green-Mode Flyback Controller.
    User guide: PDF
    Not available on TI.com
    Daughter card

    UCC24610EVM-693 — Diode Replacement Demonstration Card for UCC24610 Secondary Side Synchronous Rectifier Controller

    The UCC24610EVM-693 is a diode replacement demonstration card that is used as a substitute for the Schottky diode in an existing customer system. This daughter card consists of the UCC24610 controller, a FET suitable for 5V, 10W output converters, and support components. The UCC24610EVM-693 can (...)
    User guide: PDF
    Not available on TI.com
    Calculation tool

    SLUC348 UCC24610 Design Calculation Tool

    Supported products & hardware

    Supported products & hardware

    Products
    AC/DC & DC/DC controllers (external FET)
    UCC24610 Secondary side synchronous rectifier controller

    Many TI reference designs include the UCC24610

    Use our reference design selection tool to review and identify designs that best match your application and parameters.

    Package Pins Download
    SOIC (D) 8 View options
    VSON (DRB) 8 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos