|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS1013, ADS1014, and ADS1015 are precision analog-to-digital converters (ADCs) with 12 bits of resolution offered in an ultra-small, leadless QFN-10 package or an MSOP-10 package. The ADS1013/4/5 are designed with precision, power, and ease of implementation in mind. The ADS1013/4/5 feature an onboard reference and oscillator. Data are transferred via an I2C-compatible serial interface; four I2C slave addresses can be selected. The ADS1013/4/5 operate from a single power supply ranging from 2.0V to 5.5V. The ADS1013/4/5 can perform conversions at rates up to 3300 samples per second (SPS). An onboard PGA is available on the ADS1014 and ADS1015 that offers input ranges from the supply to as low as ±256mV, allowing both large and small signals to be measured with high resolution. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS1015IDGSR | ACTIVE | -40 to 125 | 1.10 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| ADS1015IDGST | ACTIVE | -40 to 125 | 1.45 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |
| ADS1015IRUGR | ACTIVE | -40 to 125 | 1.10 | 1ku | QFN (RUG) | 10 | 3000 | LARGE T&R | Purchase Samples | |
| ADS1015IRUGT | ACTIVE | -40 to 125 | 1.45 | 1ku | QFN (RUG) | 10 | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:20 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksADS1015IDGSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksADS1015IDGST | |||
| Worldwide | DigiKey | 511 | |
| Mouser Electronics | 225 | ||
| TI Lead Time*: 16 WeeksADS1015IRUGR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS1015IRUGT | |||
| Americas | Arrow | 250 | |
| Newark | 250 | ||
| Asia | Farnell Asia | 250 | |
| Europe | Avnet-SILICA | 250 | |
| Farnell | 250 | ||
| Spoerle | 250 | ||
| Worldwide | DigiKey | 783 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1015IDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1015IDGST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1015IRUGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1015IRUGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1015 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1015 Evaluation Module | ADS1015EVM | Texas Instruments | Development Boards/EVMs |
| ADS1015 Performance Demonstration Kit | ADS1015EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | upgrade to 16 bits |
| ADS1014 | 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Does not include input mux |
| ADS1013 | 12-Bit ADC with Integrated Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Does not include comparator |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | upgrade to 16 bits. Does not include comparator |
| ADS1113 | 16-Bit ADC with Integrated MUX, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | upgrade to 16 bits. Does not include PGA, comparator, or input mux |
| ADS1114 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | upgrade to 16 bits. Does not include input mux |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1013 | 12-Bit ADC with Integrated Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1014 | 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1113 | 16-Bit ADC with Integrated MUX, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number