|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS1100 is a precision, continuously self-calibrating Analog-to-Digital (A/D) converter with differential inputs and up to 16 bits of resolution in a small SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1100 uses an I2C-compatible serial interface and operates from a single power supply ranging from 2.7V to 5.5V. The ADS1100 can perform conversions at rates of 8, 16, 32, or 128 samples per second. The onboard Programmable Gain Amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1100 automatically powers down after a conversion, greatly reducing current consumption during idle periods. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS1100A0IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A0IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A0IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A0IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A1IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A1IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A1IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A1IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A2IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A2IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A2IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A2IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A3IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A3IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A3IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A3IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A4IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A4IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A4IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A4IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A5IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A5IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A5IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A5IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A6IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A6IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A6IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A6IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS1100A7IDBVR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A7IDBVRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS1100A7IDBVT | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| ADS1100A7IDBVTG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1100A0IDBVR | |||
| Europe | Spoerle | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1100A0IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A0IDBVT | |||
| Americas | Arrow | 150 | |
| Newark | 116 | ||
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 116 | |
| WPI | 84 | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | 16 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksADS1100A0IDBVTG4 | |||
| Europe | EBV Elektronik | 750 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A1IDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A1IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1100A1IDBVT | |||
| Americas | Newark | 98 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 104 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 502 | ||
| TI Lead Time*: 20 WeeksADS1100A1IDBVTG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A2IDBVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A2IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A2IDBVT | |||
| Americas | Newark | 205 | |
| Asia | WPI | 114 | |
| Europe | Compel | 7 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 61 | ||
| TI Lead Time*: 14 WeeksADS1100A2IDBVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1100A3IDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1100A3IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A3IDBVT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 112 | |
| Worldwide | DigiKey | 243 | |
| Mouser Electronics | 246 | ||
| TI Lead Time*: 14 WeeksADS1100A3IDBVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A4IDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A4IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A4IDBVT | |||
| Americas | Rochester Electronics | 725 | |
| Worldwide | DigiKey | 385 | |
| TI Lead Time*: 14 WeeksADS1100A4IDBVTG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 238 | ||
| TI Lead Time*: 20 WeeksADS1100A5IDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1100A5IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A5IDBVT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 124 | |
| Worldwide | DigiKey | 152 | |
| Mouser Electronics | 233 | ||
| TI Lead Time*: 14 WeeksADS1100A5IDBVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A6IDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A6IDBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS1100A6IDBVT | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 155 | |
| Worldwide | DigiKey | 322 | |
| Mouser Electronics | 255 | ||
| TI Lead Time*: 14 WeeksADS1100A6IDBVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1100A7IDBVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1100A7IDBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksADS1100A7IDBVT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | Mouser Electronics | 253 | |
| TI Lead Time*: 14 WeeksADS1100A7IDBVTG4 | |||
| Worldwide | Mouser Electronics | 50 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1100A0IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A0IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A0IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A0IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A1IDBVR | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| ADS1100A1IDBVRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| ADS1100A1IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A1IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A2IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A2IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A2IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A2IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A3IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A3IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A3IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A3IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A4IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A4IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A4IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A4IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A5IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A5IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A5IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A5IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A6IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A6IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A6IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A6IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A7IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A7IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A7IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1100A7IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1100 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS1225 | 24-bit, 100SPS ADC with Differential Input and Internal Oscillator | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 24 bit equivalent device, functionally similar |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Functionally similar device with internal voltage reference |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 2 channel version with internal voltage reference |
| ADS1000 | Low Cost 12-bit ADC with I2C Interface | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Same functionality and Pin equivalent 12 bit device |
| ADS1226 | 24 Bit ADC with Two Differential Input Multiplexer and Internal Oscillator | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 2 channel 24 bit device, functionally similar |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1113 | 16-Bit ADC with Integrated MUX, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1114 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1013 | 12-Bit ADC with Integrated Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1225 | 24-bit, 100SPS ADC with Differential Input and Internal Oscillator | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1000 | Low Cost 12-bit ADC with I2C Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| TMP101 | Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| Ultra-Low-Power Microcontrollers | |||

No Tags are Available for this Part Number