ADS1131 Status: PREVIEW

18-Bit Analog-to-Digital Converter with Bridge Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS1130 ADS1131ADS1230 ADS1231 ADS1232 ADS1234 
Resolution(Bits)18   20   24  24  
Sample Rate (max)80SPS   80SPS  80SPS  80SPS  80SPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)2.9  2.9  2.9  2.9  4.3  4.3  
DNL(Max)(+/-LSB)1  1  1  1  1  1  
INL(Max)(+/-LSB)0.0006%   0.0006%  0.0006%  0.0002%  0.0002%  
No Missing Codes(Bits)18  18  20  24  24  24  
ENOB(Bits)17.5  17.5  19.5  23.5  23.5  23.5  
No. of Supplies2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.3  5.3  2.3  5.3  5.3  5.3  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7   2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.3  5.3  5.3   5.3  5.3  
Input Configuration Range0.5Vref/PGA (1,2,64)    0.5Vref/PGA    0.5Vref/PGA (1,2,64,128)  0.5Vref/PGA    0.5Vref/PGA (1,2,64,128)  0.5Vref/PGA (1,2,64,128)  
Reference ModeExt  Ext  Ext  EXT  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16TSSOP  16TSSOP  16TSSOP  16TSSOP  24TSSOP  28TSSOP  
# Input Channels1  1  1  1  2  4  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory Not AvailableInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1130: 18-Bit Analog-to-Digital Converter for Bridge Sensors
  • ADS1230: 20 Bit Delta Sigma ADC for Bridge Sensors
  • ADS1231: Low-Noise 24-Bit Analog-to-Digital Converter
  • INA333: Low Power, Precision Instrumentation Amplifier

More Related Products

Product Information

Features

  • Complete Front-End for Bridge Sensor
  • Internal Amplifier, Gain of 64
  • Internal Oscillator
  • Low-Side Power Switch for Bridge Sensor
  • 18-Bit Noise-Free Resolution
  • Selectable 10SPS or 80SPS Data Rates
  • Simultaneous 50Hz and 60Hz Rejection at 10SPS
  • External Voltage Reference up to 5V for Ratiometric Measurements
  • Simple, Pin-Driven Control
  • Two-Wire Serial Digital Interface
  • Tiny TSSOP-16 Package
  • Supply Range: 2.7V to 5.3V
  • –40°C to +85°C Temperature Range
  • APPLICATIONS
    • Weigh Scales
    • Strain Gauges
    • Load Cells
    • Industrial Process Control

All other trademarks are the property of their respective owners.

Description

The ADS1131 is a precision, 18-bit analog-to-digital converter (ADC). With an onboard, low-noise amplifier, onboard oscillator, precision 18-bit delta-sigma () ADC, and bridge power switch, the ADS1131 provides a complete front-end solution for bridge sensor applications including weigh scales, strain gauges, and load cells.

The low-noise amplifier has a gain of 64, supporting a full-scale differential input of ±39mV. The ADC has 18-bit effective resolution and is comprised of a third-order modulator and fourth-order digital filter. Two data rates are supported: 10SPS (with both 50Hz and 60Hz rejection) and 80SPS. The ADS1131 can be put in a low-power standby mode or shut off completely in power-down mode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS1131IPWPREVIEWTSSOP (PW) | 16 View 90Not Available
ADS1131IPWRPREVIEWTSSOP (PW) | 16 View 2000Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1131IPW      View
ADS1131IPWR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1131 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS1130 18-Bit Analog-to-Digital Converter for Bridge Sensors DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1230 20 Bit Delta Sigma ADC for Bridge Sensors DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1231 Low-Noise 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here