|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades. The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response. The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise. Two operating modes allow for optimization of speed and power: High-speed mode (31mW/Ch at 52kSPS), and Low-power mode (7mW/Ch at 10kSPS). A SYNC input control pin allows the device conversions to be started and synchronized to an external event. SPI and Frame-Sync serial interfaces are supported. The device is fully specified over the extended industrial range (40°C to +105°C) and is available in an HTQFP-64 PowerPAD package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS1174IPAPR | ACTIVE | -40 to 85 | 9.95 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1174IPAPRG4 | ACTIVE | -40 to 85 | 9.95 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| ADS1174IPAPT | ACTIVE | -40 to 85 | 10.95 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
| ADS1174IPAPTG4 | ACTIVE | -40 to 85 | 10.95 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:12 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1174IPAPR | |||
| Asia | WPI | 366 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS1174IPAPRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksADS1174IPAPT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 166 | |
| Europe | Farnell | 163 | |
| Worldwide | DigiKey | 209 | |
| Mouser Electronics | 167 | ||
| TI Lead Time*: 4 WeeksADS1174IPAPTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1174IPAPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1174IPAPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1174IPAPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS1174IPAPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1174 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS1174 Evaluation Module (EVM) | ADS1174EVM | Texas Instruments | Development Boards/EVMs |
| ADS1174 Performance Demonstration Kit (PDK) | ADS1174EVM-PDK | Texas Instruments | Development Boards/EVMs |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| ADS1178 | Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8-channel equivalent device |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 24-bit equivalent device |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 24-bit 8-channel equivalent device |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1178 | Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1278 | Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8341 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8361 | 16-Bit 500 kSPS 2 ADCs, 4ch, serial out | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8343 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7825 | 4 Channel, 16-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number