ADS1174 Status: ACTIVE

Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1178 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8-channel equivalent device
  • ADS1274 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit equivalent device
  • ADS1278 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit 8-channel equivalent device
 ADS1174ADS1178 ADS1274 ADS1278 
Resolution(Bits)16  16  24  24  
Sample Rate (max)52kSPS  52kSPS  144kSPS  144kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)135  245  275  530  
SNR(dB)  111  111  
SNR(Typ)(dB)97  97    
SFDR(dB)106  106  109  109  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)0.0045%  0.0045%  0.0003%  0.0003%  
No Missing Codes(Bits)16  16  24  24  
No. of Supplies2  2  3  3  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)1.95  1.95  3.6  3.6  
Input Configuration RangeVref  Vref  Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package64HTQFP  64HTQFP  64HTQFP  64HTQFP  
# Input Channels4  8  4  8  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1178: Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter
  • ADS1274: Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter

More Related Products

Product Information

Features

  • Simultaneously Sample Four/Eight Channels
  • Selectable Operating Modes:
    High-Speed: 52kSPS Data Rate, 31mW/ch
    Low-Power: 10kSPS Data Rate, 7mW/ch
  • AC Performance:
    25kHz Bandwidth
    97dB SNR
    -105dB THD
  • DC Performance:
    2µV/°C Offset Drift
    2ppm/°C Gain Drift
  • Digital Filter:
    Linear Phase Response
    Passband Ripple: ±0.005dB
    Stop Band Attenuation: 100dB
  • Selectable SPI or Frame Sync Serial Interface
  • Simple Pin-Driven Control
  • Low Sampling Aperture Error
  • Specified from -40°C to +105°C
  • Analog Supply: 5V
  • I/O Supply: 1.8V to 3.3V
  • Digital Core Supply: 1.8V
  • APPLICATIONS
    • 3-Phase Power Monitors
    • Defibrillators and ECG Monitors
    • Coriolis Flow Meters
    • Vibration/Modal Analysis

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.

Description

The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.

The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.

The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS1174IPAPRACTIVE-40 to 859.95 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS1174IPAPRG4ACTIVE-40 to 859.95 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Purchase Samples
ADS1174IPAPTACTIVE-40 to 8510.95 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS1174IPAPTG4ACTIVE-40 to 8510.95 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:23 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1174IPAPR
AsiaWPI 366
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1174IPAPRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1174IPAPT
AmericasRochester Electronics >1k
AsiaFarnell Asia 126
EuropeFarnell 123
WorldwideDigiKey 184
Mouser Electronics 167
TI Lead Time*: 20 WeeksADS1174IPAPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1174IPAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1174IPAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1174IPAPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1174IPAPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1174 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1174 Evaluation Module (EVM)ADS1174EVMTexas InstrumentsDevelopment Boards/EVMs
ADS1174 Performance Demonstration Kit (PDK)ADS1174EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS1178   Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8-channel equivalent device  
ADS1274   Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit equivalent device  
ADS1278   Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit 8-channel equivalent device  
Customers Who Evaluated This Product Also Evaluated...
ADS1178 Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8341 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8343 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here