ADS1178 Status: ACTIVE

Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1174 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4-channel equivalent device
  • ADS1274 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit 4-channel equivalent device
  • ADS1278 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit equivalent device
 ADS1174 ADS1178ADS1274 ADS1278 
Resolution(Bits)16  16  24  24  
Sample Rate (max)52kSPS  52kSPS  144kSPS  144kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)135  245  275  530  
SNR(dB)  111  111  
SNR(Typ)(dB)97  97    
SFDR(dB)106  106  109  109  
DNL(Max)(+/-LSB)1  1  1  1  
INL(Max)(+/-LSB)0.0045%  0.0045%  0.0003%  0.0003%  
No Missing Codes(Bits)16  16  24  24  
No. of Supplies2  2  3  3  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)1.95  1.95  3.6  3.6  
Input Configuration RangeVref  Vref  Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package64HTQFP  64HTQFP  64HTQFP  64HTQFP  
# Input Channels4  8  4  8  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1158: 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC
  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • TPS73601: Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
  • ISO1050: Isolated 5-V CAN Transceivers
  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference

More Related Products

Product Information

Features

  • Simultaneously Sample Four/Eight Channels
  • Selectable Operating Modes:
    High-Speed: 52kSPS Data Rate, 31mW/ch
    Low-Power: 10kSPS Data Rate, 7mW/ch
  • AC Performance:
    25kHz Bandwidth
    97dB SNR
    -105dB THD
  • DC Performance:
    2µV/°C Offset Drift
    2ppm/°C Gain Drift
  • Digital Filter:
    Linear Phase Response
    Passband Ripple: ±0.005dB
    Stop Band Attenuation: 100dB
  • Selectable SPI or Frame Sync Serial Interface
  • Simple Pin-Driven Control
  • Low Sampling Aperture Error
  • Specified from -40°C to +105°C
  • Analog Supply: 5V
  • I/O Supply: 1.8V to 3.3V
  • Digital Core Supply: 1.8V
  • APPLICATIONS
    • 3-Phase Power Monitors
    • Defibrillators and ECG Monitors
    • Coriolis Flow Meters
    • Vibration/Modal Analysis

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.

Description

The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.

The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.

The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS1178IPAPRACTIVE-40 to 8515.95 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS1178IPAPRG4ACTIVE-40 to 8515.95 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Purchase Samples
ADS1178IPAPTACTIVE-40 to 8516.95 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS1178IPAPTG4ACTIVE-40 to 8516.95 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:20 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1178IPAPR
AsiaWPI 266
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1178IPAPRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS1178IPAPT
AmericasArrow 500
Newark 69
Rochester Electronics >1k
AsiaFarnell Asia 124
EuropeFarnell 119
WorldwideDigiKey 313
Mouser Electronics 1
TI Lead Time*: 20 WeeksADS1178IPAPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1178IPAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1178IPAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1178IPAPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS1178IPAPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1178 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS1178 Evaluation Module (EVM)ADS1178EVMTexas InstrumentsDevelopment Boards/EVMs
ADS1178 Performance Demonstration Kit (PDK)ADS1178EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS1174   Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4-channel equivalent device  
ADS1274   Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit 4-channel equivalent device  
ADS1278   Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  24-bit equivalent device  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1174 Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8345 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
MSP430F47197 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TLK2521 1.0 to 2.5 Gbps 18-Bit Serdes SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
SN74LV245A Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
UC3906 Linear Lead-Acid Battery Charger BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here