ADS1203 Status: ACTIVE

Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution


      
         
Alert me about changes<br/>to this product

See Also

  • AMC1203 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device with integrated galvanic isolation.
  • ADS1208 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS1204 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products

 ADS1201 ADS1202 ADS1203ADS1204 ADS1205 ADS1208 
Resolution(Bits)24  16  16  16  16  16  
Sample Rate (max)1kSPS  40kSPS  40kSPS  40kSPS  40kSPS  40kSPS  
ArchitectureDelta-Sigma,Modulator  Delta-Sigma,Modulator  Delta-Sigma,Modulator  Delta-Sigma,Modulator  Delta-Sigma,Modulator  Delta-Sigma,Modulator  
Power Consumption(Typ)(mW)25  30  33  122  59  64  
SINAD(dB) 70  85  89  89  81.5  
SNR(dB) 70.5  85  89  89  82  
SFDR(dB) 84  95  100  100  93  
DNL(Max)(+/-LSB)1  1  1  1  1  1  
INL(Max)(+/-LSB)0.0015%  0.005%  0.001%  0.001%  0.002%  0.0025%  
No Missing Codes(Bits)24  16  16  16  16  16  
ENOB(Bits)20  12  16  14.5  14.5  13.2  
No. of Supplies1  1  1  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.5  4.5  4.5  4.5  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.5  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  320mV  250mV  Vref  Vref  100mV  
Reference ModeInt and Ext  Int  Int  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC  8TSSOP  16QFN, 8TSSOP  32QFN  24VQFN  16TSSOP  
Commentsfrequency: 320 kHz  frequency: 10 MHz      
# Input Channels1  1  1  4  2  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • AMC1203: 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator
  • AMC1210: 4 Channel Digital Filter for ADS120X family of modulators
  • ADS1202: Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution

More Related Products

Product Information

Features

  • 16-Bit Resolution
  • 14-Bit Linearity
  • ±250mV Input Range with Single +5V Supply
  • 1% Internal Reference Voltage
  • 1% Gain Error
  • Flexible Serial Interface with Four Different Modes
  • Implemented Twinned Binary Coding as Split-Phase or Manchester Coding for One-Line Interfacing
  • Operating Temperature Range:
    –40°C to +125°C
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Industrial Process Control
    • Instrumentation
    • Smart Transmitters

All trademarks are the property of their respective owners.

Description

The ADS1203 is a delta-sigma () modulator with a 95dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits or SNR of 85dB (typical) can be maintained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1203 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, and industrial process control. The ADS1203 is available in TSSOP-8 and QFN-16 (3x3) packages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1203IPWRACTIVE-40 to 1253.40 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1203IPWRG4ACTIVE-40 to 1253.40 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1203IPWTACTIVE-40 to 1253.75 | 1kuTSSOP (PW) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1203IPWTG4ACTIVE-40 to 1253.75 | 1kuTSSOP (PW) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS1203IRGTRACTIVE-40 to 1253.40 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS1203IRGTRG4ACTIVE-40 to 1253.40 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS1203IRGTTACTIVE-40 to 1253.75 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS1203IRGTTG4ACTIVE-40 to 1253.75 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:19 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS1203IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1203IPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1203IPWT
AmericasRochester Electronics >1k
AsiaWPI 143
TI Lead Time*: 20 WeeksADS1203IPWTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1203IRGTR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS1203IRGTRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS1203IRGTT
AmericasArrow 250
AsiaWPI 68
TI Lead Time*: 16 WeeksADS1203IRGTTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1203IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1203IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1203IPWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1203IPWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS1203IRGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1203IRGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1203IRGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1203IRGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1203 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

White Papers

Reference Designs

Description Part # Company
ADS1202 Reference Design ADS1202REF Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
AMC1203   1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device with integrated galvanic isolation.  
ADS1208   10MHz Modulator with built in current excitation for Hall sensors   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1204   Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1205   Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator A-to-D Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1201   High Dynamic Range Delta-Sigma Modulator   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1202   Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
AMC1210   4 Channel Digital Filter for ADS120X family of modulators   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   CURRENT SHUNT MONITOR    
Customers Who Evaluated This Product Also Evaluated...
AMC1203 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
AMC1210 4 Channel Digital Filter for ADS120X family of modulators DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1202 Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1208 10MHz Modulator with built in current excitation for Hall sensors DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here